Datasheet
- 1-Bit, 10MHz, 2nd-Order, Isolated Delta-Sigma Modulator (Rev. C)
(PDF , 860 KB) 10 Jun 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | AMC1203BDUB | ACTIVE | -40 to 105 | 4.60 | 1ku | SOP (DUB) | 8 | View | 50 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | AMC1203BDUBG4 | ACTIVE | -40 to 105 | 4.60 | 1ku | SOP (DUB) | 8 | View | 50 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | AMC1203BDUBR | ACTIVE | -40 to 105 | 3.95 | 1ku | SOP (DUB) | 8 | View | 350 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | AMC1203BDUBRG4 | ACTIVE | -40 to 105 | 3.95 | 1ku | SOP (DUB) | 8 | View | 350 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | AMC1203BDW | ACTIVE | -40 to 105 | 4.40 | 1ku | SOIC (DW) | 16 | View | 40 | 188 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | AMC1203BDWR | ACTIVE | -40 to 105 | 3.85 | 1ku | SOIC (DW) | 16 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | AMC1203BPSA | ACTIVE | -40 to 105 | 4.40 | 1ku | SOP (PSA) | 8 | View | 95 | 652 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | AMC1203BPSAR | ACTIVE | -40 to 105 | 3.85 | 1ku | SOP (PSA) | 8 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | AMC1203DUB | ACTIVE | -40 to 105 | 4.05 | 1ku | SOP (DUB) | 8 | View | 50 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | AMC1203DUBG4 | ACTIVE | -40 to 105 | 4.05 | 1ku | SOP (DUB) | 8 | View | 50 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | AMC1203DUBR | ACTIVE | -40 to 105 | 3.35 | 1ku | SOP (DUB) | 8 | View | 350 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | AMC1203DUBRG4 | ACTIVE | -40 to 105 | 3.35 | 1ku | SOP (DUB) | 8 | View | 350 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | AMC1203DW | ACTIVE | -40 to 105 | 3.85 | 1ku | SOIC (DW) | 16 | View | 40 | 31 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | AMC1203DWR | ACTIVE | -40 to 105 | 3.35 | 1ku | SOIC (DW) | 16 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | AMC1203PSA | ACTIVE | -40 to 105 | 3.85 | 1ku | SOP (PSA) | 8 | View | 95 | 57 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | AMC1203PSAR | ACTIVE | -40 to 105 | 3.35 | 1ku | SOP (PSA) | 8 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS1203 | Current shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV input, 16-Bit resolution | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Similar device without integrated galvanic isolation. |
| AMC1210 | 4 Channel Digital Filter for ADS120X family of modulators | ANALOG TO DIGITAL CONVERTER - ISOLATED ADC |
Quad digital filter device for delta-sigma modulators. See Literature sbaa144 Application note describing usage of AMC1210 with delta-sigma modulators in resolver based motor control applications. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 860 | 10 Jun 2011 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1426 | 15 Feb 2012 | 982 | |||
| 111 | 06 Aug 2010 | 333 | |||
| 162 | 06 Aug 2010 | 256 |
Selection & Solution Guides (3)
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AMC1203 IBIS Model | IBIS Model | ZIP | 20 KB | 11 May 2010 | 50 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| AMC1203 Evaluation Module | AMC1203EVM | Evaluation Modules & Boards |
| AMC1204 Evaluation Module | AMC1204EVM | Evaluation Modules & Boards |
| AMC1210 Mother Board | AMC1210MB-EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 