AMC1204
(ACTIVE) 1-Bit, 20MHz, Second-Order, Isolated Delta-Sigma Modulator

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
AMC1204BDW ACTIVE -40 to 125 4.15 | 1ku SOIC (DW) | 16 View 40 | TUBE 356 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor AMC1204BDWR ACTIVE -40 to 125 3.45 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
AMC1204DW ACTIVE -40 to 125 4.15 | 1ku SOIC (DW) | 16 View 40 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor AMC1204DWR ACTIVE -40 to 125 3.45 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADS1204   Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Similar device without integrated galvanic isolation  
AMC1203   1-Bit, 10MHz, 2nd-Order, Isolated Delta-Sigma Modulator   ANALOG TO DIGITAL CONVERTER - ISOLATED ADC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Simiar device with lower sampling rate  
ADS1203   Current shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV input, 16-Bit resolution   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Similar device without integrated galvanic isolation and lower sampling rate  
AMC1210   4 Channel Digital Filter for ADS120X family of modulators   ANALOG TO DIGITAL CONVERTER - ISOLATED ADC    Quad digital filter device for delta-sigma modulators.
See Literature sbaa144  Application note describing usage of AMC1210 with delta-sigma modulators in resolver based motor control applications.  
TPS7A3001   Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
ADS1204   Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Similar device without integrated galvanic isolation  
TPS7A4901   Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  

Technical Documents

Datasheet (1)

User Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 1426 15 Feb 2012 1,272
PDF 111 06 Aug 2010 297

Selection & Solution Guides (3)

Title Type Size (KB) Date Views
PDF 821 17 Jul 2013 4,102
PDF 6259 11 Jul 2013 20,277
PDF 4037 26 Oct 2012 26,719

Models (1)

Title Category Type Size (KB) Date Views
AMC1204 IBIS Model IBIS Model ZIP 41 KB 17 Mar 2011 443 views

Design Kits & Evaluation Modules (2)

Name Part# Type
AMC1204 Evaluation Module AMC1204EVM Evaluation Modules & Boards
AMC1210 Mother Board AMC1210MB-EVM Evaluation Modules & Boards

Reference Designs (1)

Description Part # Company
Motherboard/controller for the AMC1210 TIDA-RESOLVER-APPLICATIONS-REFERENCE-DESIGN Texas Instruments



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs.
On-Line Training   On Demand  
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors.
On-Line Training   On Demand  
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Click Here
SupplyFrame