AMC1304M25-Q1 Automotive Reinforced Isolated Modulator With LDO Regulator, ±250mV Input, and CMOS Interface | TI.com

AMC1304M25-Q1 (ACTIVE)

Automotive Reinforced Isolated Modulator With LDO Regulator, ±250mV Input, and CMOS Interface

 

Description

The AMC1304-Q1 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN V VDE V 0884-10, UL1577 and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.

The input of the AMC1304-Q1 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The unique low input voltage range of the ±50-mV device allows significant reduction of the power dissipation through the shunt while supporting excellent ac and dc performance. By using an appropriate digital filter (that is, as integrated on the TMS320F2807x or TMS320F2837x families) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 81 dB (13.2 ENOB) at a data rate of 78 kSPS.

On the high-side, the modulator is supplied by an integrated low-dropout (LDO) regulator that allows an unregulated input voltage between 4 V and 18 V (LDOIN). The isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).

The AMC1304-Q1 is available in a wide-body SOIC-16 (DW) package.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 1: –40°C to +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • Pin-Compatible Family with:
    • ±50-mV or ±250-mV Input Voltage Ranges
    • CMOS or LVDS Digital Interface Options
  • Excellent DC Performance:
    • Offset Error: ±50 µV or ±100 µV (max)
    • Offset Drift: 1.3 µV/°C (max)
    • Gain Error: ±0.2% or ±0.3% (max)
    • Gain Drift: ±40 ppm/°C (max)
  • Safety-Related Certifications:
    • 7000-VPK Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    • 5000-VRMS Isolation for 1 Minute per UL1577
    • CAN/CSA No. 5A-Component Acceptance Service Notice
  • Transient Immunity: 15 kV/µs (min)
  • High Electromagnetic Field Immunity
    (see Application Note SLLA181A)
  • External 5-MHz to 20-MHz Clock Input
  • On-Chip 18-V LDO Regulator

View more

Parametrics Compare all products in Isolated ADCs

 
Resolution (Bits)
Input range (Vp-p)
Number of input channels
Interface
Isolation (kV peak)
CMTI (Min) (kV/µs)
INL (Max) (+/-LSB)
SNR (dB)
Power consumption (Typ) (mW)
Architecture
Rating
Operating temperature range (C)
AMC1304M25-Q1 AMC1304L05-Q1 AMC1304L25-Q1 AMC1304M05-Q1 AMC1305L25-Q1 AMC1305M05-Q1 AMC1305M25 AMC1305M25-Q1
16     16     16     16     16     16     16     16    
±250mV     ±50mV     ±250mV     ±50mV     ±250mV     ±50mV     ±250mV     ±250mV    
1     1     1     1     1     1     1     1    
CMOS
Serial    
Serial LVDS     Serial LVDS     Serial CMOS     Serial LVDS     Serial CMOS     Serial CMOS     Serial CMOS    
7     7     7     7     7     7     7     7    
15     15     15     15     15     15     15     15    
4     4     4     4     4     4     4     4    
85     85     85     85     85     85     85     85    
58.9     58.9     58.9     58.9     36.1     36.1     36.1     36.1    
Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Catalog     Automotive    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125