SBAS734A March 2017  – July 2017 AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Power Ratings
    6. 7.6 Insulation Specifications
    7. 7.7 Safety-Related Certifications
    8. 7.8 Safety Limiting Values
    9. 7.9 Electrical Characteristics: AMC1306x05
    10. 7.10Electrical Characteristics: AMC1306x25
    11. 7.11Switching Characteristics
    12. 7.12Insulation Characteristics Curves
    13. 7.13Typical Characteristics
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Analog Input
      2. 8.3.2Modulator
      3. 8.3.3Isolation Channel Signal Transmission
      4. 8.3.4Digital Output
      5. 8.3.5Manchester Coding Feature
    4. 8.4Device Functional Modes
      1. 8.4.1Fail-Safe Output
      2. 8.4.2Output Behavior in Case of a Full-Scale Input
  9. Application and Implementation
    1. 9.1Application Information
      1. 9.1.1Digital Filter Usage
    2. 9.2Typical Applications
      1. 9.2.1Frequency Inverter Application
        1. 9.2.1.1Design Requirements
        2. 9.2.1.2Detailed Design Procedure
        3. 9.2.1.3Application Curve
      2. 9.2.2Isolated Voltage Sensing
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2Detailed Design Procedure
        3. 9.2.2.3Application Curve
      3. 9.2.3Do's and Don'ts
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Device Support
      1. 12.1.1Device Nomenclature
        1. 12.1.1.1Isolation Glossary
    2. 12.2Documentation Support
      1. 12.2.1Related Documentation
    3. 12.3Related Links
    4. 12.4Receiving Notification of Documentation Updates
    5. 12.5Community Resources
    6. 12.6Trademarks
    7. 12.7Electrostatic Discharge Caution
    8. 12.8Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DWV|8
Orderable Information

Features

  • Pin-Compatible Family Optimized for Shunt-Resistor-Based Current Measurements:
    • ±50-mV or ±250-mV Input Voltage Ranges
    • Manchester Coded or Uncoded Bitstream Options
  • Excellent DC Performance:
    • Offset Error: ±50 µV or ±100 µV (max)
    • Offset Drift: 1 µV/°C (max)
    • Gain Error: ±0.2% (max)
    • Gain Drift: ±40 ppm/°C (max)
  • Transient Immunity: 100 kV/µs (typ)
  • System-Level Diagnostic Features
  • Safety-Related Certifications:
    • 7000-VPEAK Reinforced Isolation per DIN V VDE V 0884-11 (VDE V 0884-11): 2017-01
    • 5000-VRMS Isolation for 1 Minute per UL1577
    • CAN/CSA No. 5A-Component Acceptance Service Notice, IEC 60950-1, and IEC 60065 End Equipment Standards
  • Fully Specified Over the Extended Industrial Temperature Range: –40°C to +125°C

Applications

  • Shunt-Resistor-Based Current Sensing and Isolated Voltage Measurements in:
    • Industrial Motor Drives
    • Photovoltaic Inverters
    • Uninterruptible Power Supplies

Description

The AMC1306 device is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN V VDE V 0884-11 and UL1577 standards. Used in conjunction with isolated power supplies, this isolated modulator separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The input of the AMC1306 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The unique low input voltage range of the ±50-mV device allows significant reduction of the power dissipation through the shunt and supports excellent ac and dc performance. The output bitstream of the AMC1306 is Manchester coded (AMC1306Ex) or uncoded (AMC1306Mx), depending on the derivate. By using an integrated digital filter (such as those in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at a data rate of 78 kSPS.

The bitstream output of the Manchester coded AMC1306Ex versions support single-wire data and clock transfer without having to consider the setup and hold time requirements of the receiving device.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
AMC1306xSOIC (8)5.85 mm × 7.50 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

AMC1306E05 AMC1306E25 AMC1306M05 AMC1306M25 fbd_bas734.gif