A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
AMC60804 ACTIVE Optical transceiver monitor and controller with 4-channel current and voltage-output DACs and mul Highly integrated, low-power analog monitor and control device

Product details

Number of ADC channels 8 ADC resolution (Bps) 10 Number of DAC channels 4 DAC resolution (bps) 10 Temperature sensing Local Number of GPIOs 12 Interface type SPI Features GPIO, Temp Sensor Operating temperature range (°C) -40 to 105 Rating Catalog ADC sampling rate (ksps) 500 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 3 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 5
Number of ADC channels 8 ADC resolution (Bps) 10 Number of DAC channels 4 DAC resolution (bps) 10 Temperature sensing Local Number of GPIOs 12 Interface type SPI Features GPIO, Temp Sensor Operating temperature range (°C) -40 to 105 Rating Catalog ADC sampling rate (ksps) 500 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 3 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 5
VQFN (RHH) 36 36 mm² 6 x 6
  • 10-Bit, 500-kSPS SAR ADC:
    • 8 External Analog Inputs
    • VREF, 2 × VREF Input Ranges
  • Four 10-Bit Monotonic DACs:
    • 0 to 5-V Output Range
    • Up to 10-mA Sink and Source Capability
    • Power-On Reset to 0 V
  • Internal 2.5-V Reference
  • Internal Temperature Sensor:
    • –40°C to +125°C Operation
    • Accuracy of ±2.5°C
  • 12 General-Purpose I/O Ports:
    • 1.8-V to 5.5-V Operation
  • Low-Power SPI-Compatible Serial Interface:
    • 4-Wire Mode, 1.8-V to 5.5-V Operation
    • SCLK up to 30 MHz
  • Temperature Range: –40°C to +105°C
  • Low Power: 32.5 mW at 5 V, Full Operating Conditions
  • Space-Saving Package: 36-pin, 6-mm × 6-mm QFN
  • 10-Bit, 500-kSPS SAR ADC:
    • 8 External Analog Inputs
    • VREF, 2 × VREF Input Ranges
  • Four 10-Bit Monotonic DACs:
    • 0 to 5-V Output Range
    • Up to 10-mA Sink and Source Capability
    • Power-On Reset to 0 V
  • Internal 2.5-V Reference
  • Internal Temperature Sensor:
    • –40°C to +125°C Operation
    • Accuracy of ±2.5°C
  • 12 General-Purpose I/O Ports:
    • 1.8-V to 5.5-V Operation
  • Low-Power SPI-Compatible Serial Interface:
    • 4-Wire Mode, 1.8-V to 5.5-V Operation
    • SCLK up to 30 MHz
  • Temperature Range: –40°C to +105°C
  • Low Power: 32.5 mW at 5 V, Full Operating Conditions
  • Space-Saving Package: 36-pin, 6-mm × 6-mm QFN

The AMC7891 is a highly-integrated, low-power, complete analog monitoring and control system in a very small package.

For monitoring functions, the AMC7891 has 8 uncommitted inputs multiplexed into a 10-bit SAR analog-to-digital converter (ADC) and an accurate on-chip temperature sensor. Control signals are generated through four, independent, 10-bit digital-to-analog converters (DACs). Additional digital signal monitoring and control is accomplished through twelve configurable GPIOs. An internal reference can be used to drive the ADC and DACs.

Communication to the device is performed through a versatile, four-wire serial interface compatible with industry-standard microprocessors and microcontrollers. The serial interface can operate at clock rates up to 30 MHz, allowing quick access to critical system data.

The device is characterized for operation over the temperature range of –40ºC to 105ºC and is available in a very small, 36-pin, 6-mm × 6-mm QFN package.

The AMC7891’s low power, small size and high-integration make it an ideal low-cost, bias control circuit for modern RF transistor modules such as the power amplifiers (PA) and low-noise amplifiers (LNA) found in RF communication systems. The AMC7891 feature set is similarly beneficial in general purpose monitor and control systems.

For applications that require a different channel count, additional features, or converter resolutions, Texas Instruments offers a complete family of Analog Monitor and Control (AMC) Products. See http://www.ti.com/amc.

The AMC7891 is a highly-integrated, low-power, complete analog monitoring and control system in a very small package.

For monitoring functions, the AMC7891 has 8 uncommitted inputs multiplexed into a 10-bit SAR analog-to-digital converter (ADC) and an accurate on-chip temperature sensor. Control signals are generated through four, independent, 10-bit digital-to-analog converters (DACs). Additional digital signal monitoring and control is accomplished through twelve configurable GPIOs. An internal reference can be used to drive the ADC and DACs.

Communication to the device is performed through a versatile, four-wire serial interface compatible with industry-standard microprocessors and microcontrollers. The serial interface can operate at clock rates up to 30 MHz, allowing quick access to critical system data.

The device is characterized for operation over the temperature range of –40ºC to 105ºC and is available in a very small, 36-pin, 6-mm × 6-mm QFN package.

The AMC7891’s low power, small size and high-integration make it an ideal low-cost, bias control circuit for modern RF transistor modules such as the power amplifiers (PA) and low-noise amplifiers (LNA) found in RF communication systems. The AMC7891 feature set is similarly beneficial in general purpose monitor and control systems.

For applications that require a different channel count, additional features, or converter resolutions, Texas Instruments offers a complete family of Analog Monitor and Control (AMC) Products. See http://www.ti.com/amc.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Analog Monitoring & Control Circuit w/Multi-Ch ADC, 4 DACs, Temp Sens, 12 GPIOs datasheet (Rev. A) 13 Dec 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

AMC7891 IBIS Model

SLAM062.ZIP (106 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RHH) 36 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos