Datasheet
- NiCD/NiMH Fast-Charge Management IC (Rev. A)
(PDF , 381 KB) 16 Aug 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | BQ2002CPN | ACTIVE | 0 to 70 | 0.85 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | BQ2002CPNE4 | ACTIVE | 0 to 70 | 0.85 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 289 | Typical lead time for 1k quantity: 4 to 8 weeks | | BQ2002CSN | ACTIVE | 0 to 70 | 1.00 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | | BQ2002CSNG4 | ACTIVE | 0 to 70 | 1.00 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 75 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | BQ2002CSNTR | ACTIVE | 0 to 70 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | BQ2002CSNTRG4 | ACTIVE | 0 to 70 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320C6701 | Floating-Point Digital Signal Processor | Fixed/Floating-point - C67x DSP | |
| TMS320C6711D | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6712D | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6713B | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6727 | Floating-Point Digital Signal Processor | Fixed/Floating-point - C67x DSP |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 381 | 16 Aug 2011 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 151 | 02 Oct 2006 | 1,505 | |||
| 155 | 21 Apr 2004 | 1,505 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Battery Chargers | BATTERY_CHARGERS_SELECTION_TOOL | Application Software & Frameworks |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Temp Sense Designer Software | TEMPSENSE-SW | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Choose the right Charger IC
This video will give you an overview on TI charger ICs and help you select the most fit parts for your battery charger system |
On-Line Training | On Demand |
|
Wireless Power Tx Design
If you have difficulty in designing Wireless Power Transmitters, this video will provide you with a lot of tips for doing it. |
On-Line Training | On Demand |
|
Battery Monitoring Basics
This video has two sections; Basic concepts of Battery Monitoring and deep dive in Fuel Gauging. |
On-Line Training | On Demand |
|
Single Cell Charge Considerations
Learn many Single Cell Charge considerations. System overview, input considerations, limitations, topology and thermal issues. |
On-Line Training | On Demand |
|
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches
In this video you will learn the goals of fuel gauging and the different ways in which it can be achieved. |
On-Line Training | On Demand |

Cart 