BQ2013H
(ACTIVE) NiCd/NiMH/Lead-Acid Gas Gauge For High Discharge Rates (>10A), Pgmable Offset Error & Load Comp.

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
BQ2013HSN-A514 ACTIVE 0 to 70 4.40 | 1ku SOIC (D) | 16 View 40 | TUBE 465 Typical lead time for 1k quantity: 4 to 8 weeks
BQ2013HSN-A514G4 ACTIVE 0 to 70 4.40 | 1ku SOIC (D) | 16 View 40 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
BQ2013HSN-A514TR ACTIVE 0 to 70 3.70 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
BQ2013HSN-A514TRG4 ACTIVE 0 to 70 3.70 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
BQ2060A   Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control   BATTERY MANAGEMENT - BATTERY FUEL GAUGE   BQ2060A is more accurate, SBS 1.1 Compliant, has faster communication capability, has a maintained design environment and is recommended for future designs    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 484 05 Sep 1999

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 103 18 Sep 2008 760
PDF 60 16 May 2001 1,067

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 2318 09 Sep 2011 12,164

Tools & Software

Design Kits & Evaluation Modules (2)

Name Part# Type
BQ2013H Evaluation Kit for NiCd, 16.8V BQ2013HEVM-001 Development Boards/EVMs
EV2200 PC Interface Board EV2200 Development Boards/EVMs

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Choose the right Charger IC
This video will give you an overview on TI charger ICs and help you select the most fit parts for your battery charger system
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here