A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ40Z50-R2 ACTIVE 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging

Product details

Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 15000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) -20 to 85 Cell balancing Internal Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 15000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) -20 to 85 Cell balancing Internal Rating Catalog
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • Provides Accurate Measurement of Available Charge in Li-Ion and Li-Polymer Batteries
  • Supports the Smart Battery Specification (SBS) V1.1
  • Works With the TI bq29311 Analog Front End (AFE) Protection IC to Provide Complete Pack Electronics for 10.8-V or 14.4-V Battery Packs With Few External Components
  • Based on a Powerful Low-Power RISC CPU Core With High-Performance Peripherals
  • Integrated Flash Memory Eliminates the Need for External Configuration EEPROM
  • Measures Charge Flow Using a High Resolution 16-Bit Integrating Converter
    • Better Than 3-nVh of Resolution
    • Self-Calibrating
    • Offset Error Less Than 1-µV
  • Uses 16-Bit Delta Sigma Converter for Accurate Voltage and Temperature Measurements
  • Programmable Cell Modeling for Maximum Battery Fuel Gauge Accuracy
  • Drives 3-, 4-, or 5-Segment LED Display for Remaining Capacity Indication
  • 38-Pin TSSOP (DBT)
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

I&sups;C is a trademark of Phillips Electronics.

  • Provides Accurate Measurement of Available Charge in Li-Ion and Li-Polymer Batteries
  • Supports the Smart Battery Specification (SBS) V1.1
  • Works With the TI bq29311 Analog Front End (AFE) Protection IC to Provide Complete Pack Electronics for 10.8-V or 14.4-V Battery Packs With Few External Components
  • Based on a Powerful Low-Power RISC CPU Core With High-Performance Peripherals
  • Integrated Flash Memory Eliminates the Need for External Configuration EEPROM
  • Measures Charge Flow Using a High Resolution 16-Bit Integrating Converter
    • Better Than 3-nVh of Resolution
    • Self-Calibrating
    • Offset Error Less Than 1-µV
  • Uses 16-Bit Delta Sigma Converter for Accurate Voltage and Temperature Measurements
  • Programmable Cell Modeling for Maximum Battery Fuel Gauge Accuracy
  • Drives 3-, 4-, or 5-Segment LED Display for Remaining Capacity Indication
  • 38-Pin TSSOP (DBT)
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

I&sups;C is a trademark of Phillips Electronics.

The bq2083-V1P3 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in Li-ion or Li-polymer batteries. The bq2083-V1P3 monitors capacity and other critical parameters of the battery pack and reports the information to the system host controller over a serial communication bus. It is designed to work with the bq29311 analog front-end (AFE) protection IC to maximize functionality and safety and minimize component count and cost in smart battery circuits. Using information from the bq2083-V1P3, the host controller can manage remaining battery power to extend the system run time as much as possible.

The bq2083-V1P3 uses an integrating converter with continuous sampling for the measurement of battery charge and discharge currents. Optimized for coulomb counting in portable applications, the self-calibrating integrating converter has a resolution better than 3-nVh and an offset measurement error of less than 1-µV (typical). For voltage and temperature reporting, the bq2083-V1P3 uses a 16-bit A-to-D converter. In conjunction with the bq29311, the onboard ADC also monitors individual cell voltages in a battery pack and allows the bq2083-V1P3 to generate the control signals necessary to implement the cell balancing and the required safety protection for Li-ion and Li-polymer battery chemistries.

The bq2083-V1P3 supports the Smart Battery Data (SBData) commands and charge-control functions. It communicates data using the System Management Bus (SMBus) 2-wire protocol. The data available include the battery’s remaining capacity, temperature, voltage, current, and remaining run-time predictions. The bq2083-V1P3 provides LED drivers and a push-button input to depict remaining battery capacity from full to empty in 20%, 25%, or 33% increments with a 3-, 4-, or 5-segment display.

The bq2083-V1P3 contains 512 bytes of internal data flash memory, which store configuration information. The information includes nominal capacity and voltage, self-discharge rate, rate compensation factors, and other programmable cell-modeling factors used to accurately adjust remaining capacity for use-conditions based on time, rate, and temperature. The bq2083-V1P3 also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from programmable near full to near empty levels.

The bq29311 AFE protection IC provides power to the bq2083-V1P3 from a 3 or 4 series Li-ion cell stack, eliminating the need for an external regulator circuit.

The bq2083-V1P3 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in Li-ion or Li-polymer batteries. The bq2083-V1P3 monitors capacity and other critical parameters of the battery pack and reports the information to the system host controller over a serial communication bus. It is designed to work with the bq29311 analog front-end (AFE) protection IC to maximize functionality and safety and minimize component count and cost in smart battery circuits. Using information from the bq2083-V1P3, the host controller can manage remaining battery power to extend the system run time as much as possible.

The bq2083-V1P3 uses an integrating converter with continuous sampling for the measurement of battery charge and discharge currents. Optimized for coulomb counting in portable applications, the self-calibrating integrating converter has a resolution better than 3-nVh and an offset measurement error of less than 1-µV (typical). For voltage and temperature reporting, the bq2083-V1P3 uses a 16-bit A-to-D converter. In conjunction with the bq29311, the onboard ADC also monitors individual cell voltages in a battery pack and allows the bq2083-V1P3 to generate the control signals necessary to implement the cell balancing and the required safety protection for Li-ion and Li-polymer battery chemistries.

The bq2083-V1P3 supports the Smart Battery Data (SBData) commands and charge-control functions. It communicates data using the System Management Bus (SMBus) 2-wire protocol. The data available include the battery’s remaining capacity, temperature, voltage, current, and remaining run-time predictions. The bq2083-V1P3 provides LED drivers and a push-button input to depict remaining battery capacity from full to empty in 20%, 25%, or 33% increments with a 3-, 4-, or 5-segment display.

The bq2083-V1P3 contains 512 bytes of internal data flash memory, which store configuration information. The information includes nominal capacity and voltage, self-discharge rate, rate compensation factors, and other programmable cell-modeling factors used to accurately adjust remaining capacity for use-conditions based on time, rate, and temperature. The bq2083-V1P3 also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from programmable near full to near empty levels.

The bq29311 AFE protection IC provides power to the bq2083-V1P3 from a 3 or 4 series Li-ion cell stack, eliminating the need for an external regulator circuit.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SBS-Compliant Gas Gauge for Use with bq29311 datasheet 27 Oct 2003
Application note Wide-Vin Battery-Charger Using SMBus MSP430 MCUs and bq Fuel Gauges (Rev. B) PDF | HTML 12 Jul 2019
Application note Thermistor Coefficient Calculator for TI Advanced Fuel Gauges 04 Oct 2006
Application note bq2083, bq2084, and bq2085 Calibration Procedure (Rev. A) 15 Sep 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ2083-V1P3 SBS-compliant gas gauge for use with bq29311 BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V150 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology BQ20Z70-V160 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z80 SBS 1.1-compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312 BQ20Z80-V102 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology BQ20Z80-V110 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology with FW v1.10 BQ20Z80A-V110 SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ27411-G1 Pack-side Impedance Track™ fuel gauge | battery gas gauge BQ27421-G1 System-side(tm) fuel gauge with integrated Sense Resistor | battery gas gauge BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery BQ27426 Single cell System-side battery fuel (gas) gauge w/Pre-programmed chemistry Profile BQ27427 Single-cell battery fuel gauge with pre-programmed chemistry and integrated sense resistor BQ27441-G1 System-side Impedance Track™ battery fuel (gas) gauge BQ27505-J2 System-side Impedance Track™; fuel gauge with FW v2.15 BQ27505-J3 System-side Impedance Track™; fuel gauge with FW v2.20 BQ27505-J4 System-side Impedance Track™; fuel gauge with FW v2.24 BQ27505-J5 System-side Impedance Track™; fuel gauge with FW v2.29 BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27620-G1 System side battery fuel gauge with Dynamic Voltage Correlation BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ3050 SBS 1.1-compliant 2-s to 4-s battery gas gauge & protection BQ3055 2-series, 3-series, and 4-series Li-ion battery pack manager BQ3060 SBS 1.1-compliant gas gauge and protector BQ30Z554-R1 2 series, 3 series, and 4 series Li-ion battery pack manager BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34Z100 1-s to 16-s Impedance Track™ fuel gauge | battery gas gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ34Z100-R2 Multichemistry Impedance Track™ stand-alone fuel gauge BQ34Z110 Wide range fuel gauge with Impedance Track™; for lead acid batteries | battery gas gauge
Hardware development
BQ2000EVM Evaluation Module for Battery Charge Management IC BQ2022AEVM-001 BQ2022A Evaluation Module BQ2026EVM BQ2026 Evaluation Module BQ27411EVM-G1A Pack-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module BQ27411EVM-G1C BQ27411EVM-G1C Pack-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module BQ27421EVM-G1A BQ27421EVM-G1A System-Side Battery Fuel (Gas) Gauge Evaluation Module Board BQ27421EVM-G1B BQ27421EVM-G1B System-Side Battery Fuel (Gas) Gauge Evaluation Module BQ27425EVM-G2A BQ27425EVM-G2A System-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module BQ27426EVM-738 BQ27426 EVM for Impedance Track Fuel Gauge w/Easy to Use Pre-programmed Chemistry Profiles BQ27427EVM BQ27427 evaluation module for Impedance Track™ battery gas gauge with integrated sense resistor BQ27441EVM-G1A BQ27441 evaluation board  BQ27441EVM-G1B BQ27441 evaluation board  BQ27510EVM System-Side Single-Cell Impedance Track™ Technology Evaluation Module  | Battery Fuel Gauge BQ27520EVM System-Side Impedance Track™ Battery Fuel Gauge Evaluation Module | Gas Gauge BQ27530EVM BQ27530EVM System-Side Impedance-Track Fuel (Gas) Gauge Direct Battery Connection Evaluation Module BQ27531EVM Battery Management Unit Impedance Track Fuel (Gas) Gauge Charger Controller Evaluation Module BQ27532EVM-656 Battery Charging Solution Evaluation Module BQ27542EVM Li-ion Battery Fuel Gauge Evaluation Module BQ27545EVM BQ27545EVM Single Cell, Pack Side, Impedance Track Fuel Gauge Evaluation Module BQ27546EVM-702 bq27546 Gas Gauge with Impedance Track™ Technology BQ27621EVM-G1 System-Side Fuel (Gas) Gauge Dynamic Voltage Correlation Evaluation Module BQ27741EVM BQ27741EVM Pack-Side Impedance Track Fuel (Gas) Gauge Integrated Protector Evaluation Module BQ27742EVM bq27742-G1 Single Cell Li-ion Battery Fuel (Gas) Gauge Programmable Evaluation Module BQ27750EVM-837 BQ27750 1-Cell Programmable Battery Manager Evaluation Module BQ3050EVM-001 bq3050EVM SBS 1.1 Compliant Advanced Gas Gauge EVM BQ34110EVM-796 bq34110 Multi-Chemistry CEDV Battery Gas Gauge for Rarely Discharged Applications Evaluation Module BQ34210IQ1EVM-826 bq34210-Q1 Evaluation Module for System Side CEDV Fuel Gauge BQ34Z100EVM Bq34z100EVM 1s to 16s Impedance Track Fuel Gauge Battery Evaluation Module | Gas Gauge Battery MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver
Software
Support software
BQ20Z40-R1_BQEASY-SW BQ20Z40-R1 bqEASY Software BQ20Z45-R1_BQEASY-SW BQ20Z45-R1 bqEASY Software BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY Software BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY Software BQ3060-BQEVSW-SW BQ3060 bqEVSW Software
Application software & framework
BQEVSW BQ evaluation software (BQEVSW) v0.0.92 for BQ30Z554-R1
Download options
Support software

SLVC167 bq2083-bq2085 EVSW Install v2p5

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ2083-V1P3 SBS-compliant gas gauge for use with bq29311 BQ2085 SBS 1.1 compliant gas gauge with integrated Oscillator for use with The bq29311 BQ2085-V1P3 SBS-compliant gas gauge IC for use with The bq29311
Package Pins Download
TSSOP (DBT) 38 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos