Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Datasheet
- SBS 1.1-COMPLIANT GAS GAUGE ENABLED WITH IMPEDANCE TRACK™ TECHNOLOGY (Rev. A)
(PDF 251 KB)
12 Mar 2009 - bq20z40 and bq20z45 Technical Reference Manual
(PDF 1814 KB)
09 Apr 2009
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| BQ20Z40PW | NRND | -40 to 85 | 4.10 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|
| BQ20Z40PWR | NRND | -40 to 85 | 3.40 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 251 | 12 Mar 2009 |
Application Notes (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 564 | 28 Sep 2011 | 1,122 | |||
| 153 | 14 Mar 2011 | 1,010 | |||
| 964 | 14 Mar 2011 | 2,097 | |||
| 506 | 29 Jan 2010 | 965 | |||
| 2618 | 29 Jan 2010 | 795 | |||
| 239 | 12 Jan 2010 | 1,230 | |||
| 409 | 03 Dec 2009 | 648 | |||
| Multiple Files | 15 Oct 2009 | 2,323 | |||
| 349 | 10 Aug 2009 | 734 | |||
| 179 | 07 Aug 2009 | 638 | |||
| 53 | 27 Jul 2009 | 650 | |||
| 236 | 09 Jul 2009 | 668 | |||
| 58 | 29 Jun 2009 | 556 | |||
| 3413 | 05 Jun 2009 | 763 | |||
| 14185 | 13 Dec 2006 | 178 | |||
| Multiple Files | 04 Oct 2006 | 1,008 |
View Application Notes for Battery Fuel Gauge
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1292 | 24 Jun 2009 | 1,227 |
Errata (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1814 | 09 Apr 2009 | 719 |
More Literature (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 531 | 02 Jun 2011 | 2,243 | |||
| 8507 | 23 Sep 2010 | 292 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type | |
| BQ20Z40EVM-001 SBS 1.1 Impedance Track™ Tech Enabled Battery Mgmt Solution Kit | BQ20Z40EVM-001 | Development Boards/EVMs | |
|
|||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Choose the right Charger IC
This video will give you an overview on TI charger ICs and help you select the most fit parts for your battery charger system |
On-Line Training | On Demand |
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
Customer Tags 
Most Popular Tags for BQ20Z40:



