Datasheet
- SBS 1.1-Compliant Gas Gauge and Protection Enabled With Impedance Track™
(PDF , 632 KB) 21 Dec 2009 - bq20z60-R1/bq20z65-R1 Technical Reference Manual
(PDF , 1273 KB) 22 Dec 2009 - View All Technical Documents
- Related Terms:
- Gas Gauge Battery IC
- Fuel Gauge Battery IC
- Li-ion Battery Protection IC
- Li-polymer Protection Battery IC
Related End Equipment
- Automated External Defibrillator
- Barcode Scanner
- Currency Counter
- Digital Multimeter: Handheld
- Digital Signage
- Embedded PC
- HMI (Human Machine Interface)
- Infusion Pump
- Netbook
- Notebook PC
- Patient Monitoring
- Point of Sale
- Portable Data Terminal
- Power Solutions for Intel® Atom™ IMVP6+ Platform
- Power Solutions for Intel® IMVP6.5 Platform
- Power: Battery Management
- Ultrasound System: Portable
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | BQ20Z65DBT-R1 | ACTIVE | -40 to 85 | 5.20 | 1ku | TSSOP (DBT) | 44 | View | 40 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | | BQ20Z65DBTR-R1 | ACTIVE | -40 to 85 | 4.30 | 1ku | TSSOP (DBT) | 44 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 632 | 21 Dec 2009 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 564 | 28 Sep 2011 | 947 | |||
| Multiple Files | 25 Jul 2011 | 1,860 | |||
| 44 | 19 Apr 2011 | 521 | |||
| 409 | 03 Dec 2009 | 532 | |||
| 349 | 10 Aug 2009 | 372 | |||
| 179 | 07 Aug 2009 | 335 | |||
| 236 | 09 Jul 2009 | 389 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 31,201 | ||
| 2318 | 09 Sep 2011 | 13,218 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| BQ20Z65 SBS 1.1 Impedance Track™ Technology Enabled Battery Management Solution Evaluation Module | BQ20Z65EVM | Evaluation Modules & Boards |
Software (3)
|
Mathcad Chemistry Selection Tool (Rev. AY) (ZIP 67573 KB ) 2,419 views, 14 May 2013 |
||
|
Gas Gauge Chemistry Updater Setup. (Rev. AF) (ZIP 62807 KB ) 1,472 views, 14 May 2013 |
||
|
Mathcad Chemistry Selection Tool (Rev. AJ) (ZIP 44030 KB ) 2,419 views, 23 Oct 2012 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| BQ20Z65-R1 bqEASY Software | BQ20Z65-R1_BQEVSW-SW | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 