BQ24040 Status: ACTIVE
800mA, Single-Input, Single Cell Li-Ion Battery Charger with Auto Start. Vovp=6.6V
Datasheet
- 800mA, Single-Input, Single Cell Li-Ion Battery Charger with Auto Start (Rev. A)
(PDF 1316 KB)
10 Sep 2009
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| BQ24040DSQR | ACTIVE | -40 to 85 | 0.90 | 1ku | SON (DSQ) | 10 | 3000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| BQ24040DSQT | ACTIVE | -40 to 85 | 1.05 | 1ku | SON (DSQ) | 10 | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1316 | 10 Sep 2009 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 248 | 29 Sep 2009 | 1,076 |
Selection Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2318 | 09 Sep 2011 | 12,572 | |||
| 1913 | 24 Jun 2008 | 876 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type |
| BQ24040 Evaluation Module: 0.8-A Single-Input, Single-Cell Li-Ion Battery Charger | BQ24040EVM | Development Boards/EVMs |
| Quick Search Selection Tool for Battery Chargers | BATTERY_CHARGERS_SELECTION_TOOL | Free Evaluation Tools |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Choose the right Charger IC
This video will give you an overview on TI charger ICs and help you select the most fit parts for your battery charger system |
On-Line Training | On Demand |
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



