BQ2415XEVM-SW — BQ2415x EVM Sowtware Setup
The BQ2415x EVM Software provides a software interface for the BQ24150/1 EVM boards. Use this software to change the BQ24150/1 IC registers via the USB Interface Adapter.
The bq24150/1 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The bq24150/1 integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.
The bq24150/1 charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. During normal operation, bq24150/1 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status is reported to the host using the I2C interface.
During the charging process, the bq24150/1 monitors its junction temperature (TJ) and reduces the charge current once TJ increases to approximately 125°C. To support USB OTG device, bq24150/1 provides VBUS (approximately 5.05 V) by boosting the battery voltage. The bq24150/1 is available in 20-pin WCSP package.
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance* datasheet (Rev. A) | 19 Jan 2010 | |
Application note | Building your own Battery Simulator | 14 Oct 2013 | ||
User guide | bq2415x YFF EVM (HPA256) (Rev. C) | 21 Jun 2011 | ||
White paper | Battery Chargers in USB OTG Devices | 01 Jun 2010 |
For additional terms or required resources, click any title below to view the detail page where available.
Linux mainline status
Available in Linux mainline: Yes
Available through git.ti.com: (...)
The BQ2415x EVM Software provides a software interface for the BQ24150/1 EVM boards. Use this software to change the BQ24150/1 IC registers via the USB Interface Adapter.
Package | Pins | Download |
---|---|---|
DSBGA (YFF) | 20 | View options |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.