Product details

Number of series cells 2, 3 Charge current (max) (A) 8 Vin (max) (V) 24 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.096 Battery charge voltage (max) (V) 14.5 Absolute max Vin (max) (V) 28 Control topology Switch-Mode Buck Control interface SMBus Features IINDPM (Input current limit), Input OVP Vin (min) (V) 6 Rating Catalog Operating temperature range (°C) -20 to 125
Number of series cells 2, 3 Charge current (max) (A) 8 Vin (max) (V) 24 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.096 Battery charge voltage (max) (V) 14.5 Absolute max Vin (max) (V) 28 Control topology Switch-Mode Buck Control interface SMBus Features IINDPM (Input current limit), Input OVP Vin (min) (V) 6 Rating Catalog Operating temperature range (°C) -20 to 125
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • 6-24V Input SMBus NVDC-1 2-3S Battery Charger Controller
  • System Instant-on Operation with No Battery or Deeply Discharged Battery
  • Ultra-Fast Transient Response of 100 µs
  • Ultra-Low Quiescent Current of 500 µA and High PFM Light Load Efficiency 80% at 20mA load to Meet Energy Star and ErP Lot6
  • Switching Frequency: 600kHz/800kHz/1MHz
  • Programmable System/Charge Voltage (16 mV/step), Input/Charge Current (64 mA/step) with High Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±3% Input/Charge Current Regulation
    • ±2% 40x Input/16x Discharge Current Monitor Output
  • Support Battery LEARN Function
  • Maximize CPU Performance with Deeply Discharged Battery or No Battery
  • Integrated NMOS ACFET and RBFET Driver
  • 20-pin 3.5 × 3.5 mm2 QFN Package
  • 6-24V Input SMBus NVDC-1 2-3S Battery Charger Controller
  • System Instant-on Operation with No Battery or Deeply Discharged Battery
  • Ultra-Fast Transient Response of 100 µs
  • Ultra-Low Quiescent Current of 500 µA and High PFM Light Load Efficiency 80% at 20mA load to Meet Energy Star and ErP Lot6
  • Switching Frequency: 600kHz/800kHz/1MHz
  • Programmable System/Charge Voltage (16 mV/step), Input/Charge Current (64 mA/step) with High Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±3% Input/Charge Current Regulation
    • ±2% 40x Input/16x Discharge Current Monitor Output
  • Support Battery LEARN Function
  • Maximize CPU Performance with Deeply Discharged Battery or No Battery
  • Integrated NMOS ACFET and RBFET Driver
  • 20-pin 3.5 × 3.5 mm2 QFN Package

The bq24715 is a NVDC-1 synchronous battery charge controller with low quiescent current, high light load efficiency for 2S or 3S Li-ion battery charging applications, offering low component count.

The power path management allows the system to be regulated at battery voltage but does not drop below the programmable system minimum voltage.

The bq24715 provides N-channel ACFET and RBFET drivers for the power path management. It also provides driver of the external P-channel battery FET. The loop compensation is fully integrated.

The bq24715 has programmable 11-bit charge voltage, 7-bit input/charge current and 6-bit minimal system voltage with very high regulation accuracies through the SMBus communication interface.

The v monitors adapter current or battery discharge current through the IOUT pin allowing the host to throttle down CPU speed when needed.

The bq24715 provides extensive safety features for over current, over voltage and MOSFET short circuit.

The bq24715 is a NVDC-1 synchronous battery charge controller with low quiescent current, high light load efficiency for 2S or 3S Li-ion battery charging applications, offering low component count.

The power path management allows the system to be regulated at battery voltage but does not drop below the programmable system minimum voltage.

The bq24715 provides N-channel ACFET and RBFET drivers for the power path management. It also provides driver of the external P-channel battery FET. The loop compensation is fully integrated.

The bq24715 has programmable 11-bit charge voltage, 7-bit input/charge current and 6-bit minimal system voltage with very high regulation accuracies through the SMBus communication interface.

The v monitors adapter current or battery discharge current through the IOUT pin allowing the host to throttle down CPU speed when needed.

The bq24715 provides extensive safety features for over current, over voltage and MOSFET short circuit.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet bq24715 2-3 Cell NVDC-1 Battery Charger Controller with Ultra-Fast Transient Response and High Light-Load Efficiency datasheet (Rev. B) PDF | HTML 20 Sep 2016
Analog Design Journal 4Q 2015 Analog Applications Journal 30 Oct 2015
Analog Design Journal Faster, cooler charging with dual chargers 30 Oct 2015
EVM User's guide bq24715EVM-115 User's Guide 13 Dec 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24715EVM-115 — BQ24715EVM-115 Evaluation Module

SMBus Controlled NVDC-1 Charge Controller with N-CH MOSFET Selector and Current Monitoring; 2-3 Cells
User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLVC024 bq24715 EVM GUI Package

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ2000 Switch-mode multi-chemistry battery charger with peak voltagedetection termination BQ2000T Switch-mode multi-chemistry battery charger with dT/dt termination BQ2002 NiCd/NiMH battery charge controller with negative dV, PVT and Top-Off Time setup1 BQ2002C NiCd/NiMH battery charge controller with negative dV, PVT BQ2002D NiCd/NiMH battery charge controller with dT/dt termination BQ2002E NiCd/NiMH battery charge controller with negative dV, PVT and tMTO setup1 BQ2002F NiCd/NiMH battery charge controller with negative dV, PVT and Top-Off Time setup2 BQ2002G NiCd/NiMH battery charge controller with negative dV, PVT and tMTO setup2 BQ2002T NiCd/NiMH battery charge controller with dT/dt termination and low-temperature fault BQ2031 Switch-mode Lead-Acid Battery Charger with User-Selectable Charge Algorithms BQ2057C Low Dropout linear 1-cell Li-ion battery charge controller with AutoCompTM, 4.2V BQ24010 1-cell, 1-A, linear Li-ion battery charger with AC present and temp sense in QFN-11 package BQ24012 1-cell, 1-A, linear Li-ion battery charger w/ FET, AC present & charge enable in QFN-12 BQ24013 1-cell, 1-A, linear Li-ion battery charger with charge enable & term enable in QFN-11 package BQ24200 500-mA, 4.2-V Li-ion charger for current-Limited App. w/temp sense in MSOP-8 BQ24201 500-mA, 4.1-V Li-ion charger for current-Limited App. w/temp sense in MSOP-8 BQ24202 500-mA, 4.2-V Li-ion charger for current-Limited App. w/charge status in MSOP-8 BQ24203 500-mA, 4.1-V Li-ion charger for current-Limited App. w/charge status in MSOP-8 BQ24205 500-mA, 4.1-V Li-ion charger for current-Limited App. in MSOP-8 BQ24715 SMBus 2-3 cell NVDC Buck battery charge controller with N-Channel MOSFET selectors
Software
Support software
TEMPSENSE-SW Temp Sense Designer Software
Package Pins Download
VQFN (RGR) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos