Description & Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample & Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Tools & Software
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support & Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Sample & Buy Not Available
BQ27500DRZR-V120 NRND BQ27500DRZR-V130 -40 to 85 1.35 | 1ku SON (DRZ)
| 12 3000 | LARGE T&R >5K For lead times contact TI Authorized Distributor or local TI sales office Not Available
BQ27500DRZR-V120G4 NRND
-40 to 85 1.35 | 1ku SON (DRZ)
| 12 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
BQ27500DRZT-V120 NRND BQ27500DRZT-V130 -40 to 85 1.55 | 1ku SON (DRZ)
| 12 250 | SMALL T&R >5K For lead times contact TI Authorized Distributor or local TI sales office Not Available
BQ27500DRZT-V120G4 NRND
-40 to 85 1.55 | 1ku SON (DRZ)
| 12 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor .
Technical Documents
Datasheet (1)
Title
Type
Size (KB)
Date
Views
PDF
1015
20 Oct 2008
Application Notes (22) PDF 1081 20 Jan 2012 1,261 PDF 109 21 Feb 2011 791 Multiple Files 26 May 2010 2,009 PDF 964 07 Jan 2010 764 PDF 40 03 Dec 2009 490 PDF 78 09 Apr 2009 866 PDF 570 11 Mar 2009 901 Multiple Files 11 Mar 2009 1,195 PDF 46 02 Dec 2008 360 PDF 65 02 Dec 2008 598 PDF 173 03 Nov 2008 725 PDF 9728 28 Jul 2008 1,007 PDF 955 22 Jul 2008 859 PDF 393 21 Mar 2008 762 PDF 403 22 Feb 2008 768 PDF 154 22 Feb 2008 938 PDF 1450 01 Feb 2008 528 PDF 608 31 Jan 2008 1,155 PDF 2745 23 Jan 2008 718 PDF 527 30 Oct 2007 380 PDF 152 12 Oct 2007 919 PDF 325 12 Oct 2007 642
User Guides (3) PDF 1041 04 Apr 2008 377 PDF 154 08 Nov 2007 316 PDF 1096 24 Oct 2007 838
White Papers (1) Title Type Size (KB) Date Views PDF 271 27 Sep 2007 856
More Literature (2) PDF 112 24 Oct 2007 181 WMV 11847 20 Sep 2007 144
Models (1)
Title
Category
Type
Size (KB)
Date
Views
BQ275xx IBIS Model
IBIS Model
ZIP
14 KB
06 Oct 2008
170 views
Design Kits & Evaluation Modules (1)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use .
http://focus.ti.com/general/docs/event/accesseventaction.tsp?actionId=738&bvproductid=34653