Datasheet
- System-Side Impedance-Track Fuel Gauge (Rev. A)
(PDF , 1021 KB) 05 Jun 2009 - Quick Start Guide for bq2750x Family Gas Gauge
(PDF , 2745 KB) 23 Jan 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | BQ27501DRZR | ACTIVE | -40 to 85 | 1.35 | 1ku | SON (DRZ) | 12 | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | BQ27501DRZT | ACTIVE | -40 to 85 | 1.55 | 1ku | SON (DRZ) | 12 | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1021 | 05 Jun 2009 |
Application Notes (20)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1081 | 20 Jan 2012 | 1,261 | |||
| 564 | 28 Sep 2011 | 957 | |||
| 113 | 01 Sep 2011 | 509 | |||
| Multiple Files | 17 Mar 2011 | 1,140 | |||
| 109 | 21 Feb 2011 | 791 | |||
| Multiple Files | 26 May 2010 | 2,009 | |||
| 964 | 07 Jan 2010 | 764 | |||
| 78 | 09 Apr 2009 | 866 | |||
| 570 | 11 Mar 2009 | 901 | |||
| 1436 | 23 Jan 2009 | 254 | |||
| 173 | 03 Nov 2008 | 725 | |||
| 9728 | 28 Jul 2008 | 1,007 | |||
| 955 | 22 Jul 2008 | 859 | |||
| 393 | 21 Mar 2008 | 762 | |||
| 403 | 22 Feb 2008 | 768 | |||
| 154 | 22 Feb 2008 | 938 | |||
| 608 | 31 Jan 2008 | 1,155 | |||
| 2745 | 23 Jan 2008 | 718 | |||
| 527 | 30 Oct 2007 | 380 | |||
| 152 | 12 Oct 2007 | 919 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1096 | 24 Oct 2007 | 838 |
Selection & Solution Guides (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2318 | 09 Sep 2011 | 12,164 |
White Papers (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 271 | 27 Sep 2007 | 856 |
More Literature (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 20387 | 23 Apr 2010 | 169 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| BQ275xx IBIS Model | IBIS Model | ZIP | 14 KB | 06 Oct 2008 | 170 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| BQ27501EVM System Side Single-Cell Impedance Track™ Technology Evaluation Module | BQ27501EVM | Development Boards/EVMs |
Software & Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Gas Gauge Chemistry Updater | GASGAUGECHEM-SW | Analysis Software |
| Gas Gauge Chemistry Updater Setup. (Rev. H) (ZIP 26600 KB ) 1,606 views, 10 May 2012 | ||
| bqEV-EASY-HH SWSetup00.09.59, bq27501v1.23, bqEasyv1.38 (Rev. A) (ZIP 11628 KB ) 101 views, 23 Feb 2010 | ||
| bq27501 Senc File v1.23 (ZIP 47 KB ) 76 views, 22 May 2009 | ||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Choose the right Charger IC
This video will give you an overview on TI charger ICs and help you select the most fit parts for your battery charger system |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



