Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | BQ33100PW | ACTIVE | -40 to 85 | 4.50 | 1ku | TSSOP (PW) | 24 | View | 60 | BULK | 80 | Typical lead time for 1k quantity: 4 to 8 weeks | | BQ33100PWR | ACTIVE | -40 to 85 | 4.05 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | 428 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| BQ24640 | High Efficiency Synchronous Switch-Mode Battery Charge Controller for Super Capacitor | BATTERY MANAGEMENT - BATTERY CHARGE MANAGEMENT | |
| TPS62750 | 2.25MHz, 92% Efficiency Step-Down Converter w/ Programmable Avg. Input Current Limits for USB Apps | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | |
| TPS61251 | 3.5MHz, 1.5A Current Limit, 92% Efficient Boost Converter for Battery Backup Charging | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-UP REGULATOR |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 551 | 14 Apr 2011 |
User Guides (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1104 | 01 Mar 2011 | 904 |
Selection & Solution Guides (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2318 | 09 Sep 2011 | 12,164 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for bq33100 Fully Integrated, Single Chip, Super Capacitor Manager | BQ33100EVM-001 | Development Boards/EVMs |
Software & Development Tools (2)
|
BQ33100 Evaluation Software (Rev. A) (ZIP 6034 KB ) 163 views, 17 Aug 2011 |
||
|
BQ33100 Firmware (Rev. A) (ZIP 43 KB ) 115 views, 28 Jun 2011 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Choose the right Charger IC
This video will give you an overview on TI charger ICs and help you select the most fit parts for your battery charger system |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



