BQ500210
(ACTIVE) Generation 2 Qi Compliant Wireless Power Transmitter Manager

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • WPC 1.0.2 Compliant Wireless Chargers for:
    • Mobile and Smart Phones
    • MP3 Players
    • Global Positioning Devices
    • Digital Cameras
  • Other Wireless Power Transmitters in:
    • Cars and Other Vehicles
    • Hermetically Sealed Devices, Tools, and Appliances
    • Furniture Built-In Wireless Chargers
    • Toy Power Supplies and Chargers
  • See www.ti.com/wirelesspower for More Information on TI’s Wireless Charging Solutions


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
BQ500210RGZR ACTIVE -40 to 110 2.62 | 1ku VQFN (RGZ) | 48 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
BQ500210RGZT ACTIVE -40 to 110 3.02 | 1ku VQFN (RGZ) | 48 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
BQ51011   Generation 2 Integrated Wireless Power Receiver Solution, Qi (Wireless Power Consortium) Compliant   BATTERY MANAGEMENT PRODUCTS - WIRELESS POWER - RECEIVER SOLUTIONS    
BQ51013   Generation 2 Integrated Wireless Power Receiver Solution, Qi (Wireless Power Consortium) Compliant   BATTERY MANAGEMENT PRODUCTS - WIRELESS POWER - RECEIVER SOLUTIONS    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 941 10 Sep 2012

Application Notes (3)

Title Abstract Type Size (KB) Date Views
PDF 98 18 May 2013 3,690
PDF 2014 17 Aug 2012 5,346
PDF 4468 17 Jul 2012 1,852

User Guides (1)

Title Type Size (KB) Date Views
PDF 575 02 Oct 2012 2,527

Selection & Solution Guides (3)

Title Type Size (KB) Date Views
PDF 1349 16 May 2013 5,044
PDF 9158 11 Mar 2013 31,448
PDF 2318 09 Sep 2011 13,270

More Literature (1)

Title Type Size (KB) Date Views
PDF 1345 25 Aug 2011 1,957

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
Evaluation Module for bq500210 Qi Compliant Wireless Power Transmitter Manager BQ500210EVM-689 Evaluation Modules & Boards

Software (1)

HPA689A Gerber Files 
(ZIP 601 KB )    639 views, 23 Mar 2012  

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here