The bq500210 is a second generation Wireless Power dedicated digital controller that
integrates the logic functions required to control Wireless Power Transfer in a single channel WPC
compliant contactless charging base station. The bq500210 is an intelligent device that
periodically pings the surrounding environment for available devices to be powered, monitors all
communication from the device being wirelessly powered, and adjusts power applied to the
transmitter coil per feedback received from the powered device. The bq500210 also manages the fault
conditions associated with the power transfer and controls the operating modes status indicator.
The bq500210 supports improved Parasitic Metal Object Detection (PMOD). The controller in real time
analyzes the efficiency of the established power transfer using Rectified Power Packets and
protects itself and the power receiver from excessive power loss and heat associated with parasitic
metal objects placed in the power transfer path.
The bq500210 is available in an area saving 48-pin, 7mm × 7mm QFN package and operates
over a temperature range from –40°C to 110°C.
The bq500210 is a second generation Wireless Power dedicated digital controller that
integrates the logic functions required to control Wireless Power Transfer in a single channel WPC
compliant contactless charging base station. The bq500210 is an intelligent device that
periodically pings the surrounding environment for available devices to be powered, monitors all
communication from the device being wirelessly powered, and adjusts power applied to the
transmitter coil per feedback received from the powered device. The bq500210 also manages the fault
conditions associated with the power transfer and controls the operating modes status indicator.
The bq500210 supports improved Parasitic Metal Object Detection (PMOD). The controller in real time
analyzes the efficiency of the established power transfer using Rectified Power Packets and
protects itself and the power receiver from excessive power loss and heat associated with parasitic
metal objects placed in the power transfer path.
The bq500210 is available in an area saving 48-pin, 7mm × 7mm QFN package and operates
over a temperature range from –40°C to 110°C.