Datasheet
- Integrated Wireless Power Li-Ion Charger Receiver, Qi (WPC) Compliant (Rev. C)
(PDF , 2016 KB) 27 Feb 2013 - View All Technical Documents
Special Note
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | BQ51050BRHLR | ACTIVE | 2.75 | 1ku | QFN (RHL) | 20 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | BQ51050BRHLT | ACTIVE | 3.16 | 1ku | QFN (RHL) | 20 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | BQ51050BYFPR | ACTIVE | 2.75 | 1ku | DSBGA (YFP) | 28 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | BQ51050BYFPT | ACTIVE | 3.16 | 1ku | DSBGA (YFP) | 28 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| BQ51051B | Integrated Wireless Power Li-Ion Charger Receiver, Qi (WPC) Compliant | BATTERY MANAGEMENT PRODUCTS - WIRELESS POWER - RECEIVER SOLUTIONS |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2016 | 27 Feb 2013 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1349 | 16 May 2013 | 5,044 | ||
| 9158 | 11 Mar 2013 | 31,448 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 