Datasheet
- 3 to 6 Series Cell Lithium-Ion Battery Monitor and Secondary Protection IC (Rev. A)
(PDF , 990 KB) 07 Jul 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Replaced By | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | BQ76PL536PAPR | NRND | BQ76PL536APAPR | -40 to 85 | 5.35 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | BQ76PL536PAPT | NRND | BQ76PL536APAPT | 6.15 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | 500 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| BQ76PL536A | Lithium-Ion Battery Monitor and Secondary Protection IC for Electric and Hybrid | BATTERY MANAGEMENT - LITHIUM ION PROTECTION | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 990 | 07 Jul 2010 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 71 | 05 Jul 2011 | 776 | |||
| Multiple Files | 16 Dec 2010 | 2,389 | |||
| 158 | 11 Aug 2010 | 606 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1660 | 27 May 2011 | 1,362 | |||
| 954 | 03 Dec 2010 | 1,227 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| BQ76PL536PGM-1 Programming Board for BQ76PL536 Lithium-Ion Battery Monitor and Secondary Protection | BQ76PL536PGM-1 | Development Boards/EVMs |
| Evaluation Module for BQ76PL536 Lithium-Ion Battery Monitor and Secondary Protection IC | BQ76PL536EVM-3 | Development Boards/EVMs |
Software & Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| BQ76PL536EVM-3 Software | BQ76PL536EVM-3-SW | Application Software |
| BQ76PL536PGM-1 Programming Software | BQ76PL536PGM-1-SW | Application Software |
| BQ76PL536EVM-3 Software (Rev. A) (ZIP 920 KB ) 351 views, 23 Aug 2011 | ||
| BQ76PL536PGM-1 Programming Software (ZIP 310 KB ) 232 views, 11 Jan 2011 | ||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Choose the right Charger IC
This video will give you an overview on TI charger ICs and help you select the most fit parts for your battery charger system |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



