A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ79616-Q1 ACTIVE 16-S automotive precision battery monitor, balancer and integrated protector with ASIL-D compliance ASIL-D compliant with improved cell voltage measurements within 200 µs for all cell channels and balancing current up to 240 mA

Product details

Number of series cells (min) 3 Vin (max) (V) 33 Features Cell balancing, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Device type Cell monitor and balancer Number of series cells (max) 6 Operating temperature range (°C) -40 to 105 Rating Automotive Battery overvoltage protection (min) (V) 2 Battery overvoltage protection (max) (V) 5 TI functional safety category Functional Safety-Compliant Communication interface Differential Daisy Chain, UART Operating current (typ) (µA) 4200
Number of series cells (min) 3 Vin (max) (V) 33 Features Cell balancing, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Device type Cell monitor and balancer Number of series cells (max) 6 Operating temperature range (°C) -40 to 105 Rating Automotive Battery overvoltage protection (min) (V) 2 Battery overvoltage protection (max) (V) 5 TI functional safety category Functional Safety-Compliant Communication interface Differential Daisy Chain, UART Operating current (typ) (µA) 4200
HTQFP (PHP) 48 81 mm² 9 x 9
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Voltage monitor, temperature monitor and communication functions: SafeTI™-26262 ASIL-D compliant
  • ± 1.1mV Cell voltage measurement accuracy with an offset
  • Configurable digital low pass filter as low as 1.2Hz
  • Supports simultaneous cell voltage measurements
    • Full-accuracy stack measurements in less than 1 ms (for 96 cells)
  • Optional ring architecture to ensure stack communication even with communication cable break
  • Monitors 3 to 6 cell connections and up to 6 NTC/auxiliary channels
    • Integrated 16-bit analog-to-digital converters (ADC)
  • Integrated high-voltage AFE filter components
  • Designed for robust hot-plug performance
  • Stackable configuration up to 64 devices (1 base + 63 stack, 384-series cells)
  • Isolated differential daisy chain communication
    • Supports transformer or capacitor based isolation
  • Configurable SINC3 digital filter
  • Integrated hardware protector
    • Secondary protection for cell overtemperature and undertemperature
    • Secondary protection for cell overvoltage and undervoltage
  • Hardware protector function: SafeTI™-26262 ASIL-B compliant
  • Integrated cell-balancing MOSFET’s up to 150 mA
  • Designed to pass BCI testing
  • UART Host interface
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Voltage monitor, temperature monitor and communication functions: SafeTI™-26262 ASIL-D compliant
  • ± 1.1mV Cell voltage measurement accuracy with an offset
  • Configurable digital low pass filter as low as 1.2Hz
  • Supports simultaneous cell voltage measurements
    • Full-accuracy stack measurements in less than 1 ms (for 96 cells)
  • Optional ring architecture to ensure stack communication even with communication cable break
  • Monitors 3 to 6 cell connections and up to 6 NTC/auxiliary channels
    • Integrated 16-bit analog-to-digital converters (ADC)
  • Integrated high-voltage AFE filter components
  • Designed for robust hot-plug performance
  • Stackable configuration up to 64 devices (1 base + 63 stack, 384-series cells)
  • Isolated differential daisy chain communication
    • Supports transformer or capacitor based isolation
  • Configurable SINC3 digital filter
  • Integrated hardware protector
    • Secondary protection for cell overtemperature and undertemperature
    • Secondary protection for cell overvoltage and undervoltage
  • Hardware protector function: SafeTI™-26262 ASIL-B compliant
  • Integrated cell-balancing MOSFET’s up to 150 mA
  • Designed to pass BCI testing
  • UART Host interface

The BQ79606A-Q1 device provides simultaneous, high accuracy, channel measurements for three to six battery cells. With the inclusion of a daisy chain communication port, the BQ79606A-Q1 device is stackable (up to 64 devices) to support the large stack configurations found in battery packs for electrified automotive drive trains. Providing a Delta Sigma converter per cell input, the BQ79606A-Q1 allows simultaneous measurement of the battery voltages.

The BQ79606A-Q1 includes an auxiliary ADC that supports cell temperature measurements for up to six NTCs as well as internal rails to enable safety checks for the device. A die temperature measurement ADC is also included to provide temperature correction to enable high accuracy results over an extended temperature range.

Host communication to the BQ79606A-Q1 device is done via dedicated UART interface. Additionally, an isolated, differential daisy-chain communication interface that supports either capacitor or transformer isolation allows the host to communicate with the entire battery stack. The daisy-chain communication interface can be configured (optional) in a ring architecture that allows the host to talk to devices at either end of the stack in cases of communication line breaks.

The BQ79606A-Q1 device provides simultaneous, high accuracy, channel measurements for three to six battery cells. With the inclusion of a daisy chain communication port, the BQ79606A-Q1 device is stackable (up to 64 devices) to support the large stack configurations found in battery packs for electrified automotive drive trains. Providing a Delta Sigma converter per cell input, the BQ79606A-Q1 allows simultaneous measurement of the battery voltages.

The BQ79606A-Q1 includes an auxiliary ADC that supports cell temperature measurements for up to six NTCs as well as internal rails to enable safety checks for the device. A die temperature measurement ADC is also included to provide temperature correction to enable high accuracy results over an extended temperature range.

Host communication to the BQ79606A-Q1 device is done via dedicated UART interface. Additionally, an isolated, differential daisy-chain communication interface that supports either capacitor or transformer isolation allows the host to communicate with the entire battery stack. The daisy-chain communication interface can be configured (optional) in a ring architecture that allows the host to talk to devices at either end of the stack in cases of communication line breaks.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ79606EVM-897 — 6-Channel precision monitor with integrated protector evaluation module

The bq79606EVM is an evaluation board for the bq79606A -Q1. The bq79606A -Q1 provides simultaneous, high accuracy, channel measurements for three to six battery cells. With the inclusion of a daisy chain communication port, the bq79606A -Q1 device is stackable (up to 64 devices) to support the (...)

User guide: PDF
Not available on TI.com
Code example or demo

BQ79606A-EXAMPLE-CODE — BQ79606A-Q1 example code of automotive battery pack applications

The BQ79606A-EXAMPLE-CODE is BQ79606A-Q1 example code of automotive battery pack applications for the Hercules™ LAUNCHXL-TMS57004 LaunchPad™ development kit.
Simulation tool

MNOVA-3P-NOVACARTS — MicroNova NovaCarts cell module controller (CMC) simulator for validating battery management systems

The NovaCarts cell module controller (CMC) simulation can simulate up to 35 cell monitoring integrated circuits of the automotive battery cell monitors family. The simulator is connected to the battery management system (BMS) host via a daisy chain interface. Typical applications of the simulator (...)
From: MicroNova
Package Pins Download
HTQFP (PHP) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos