Datasheet
- Single-Chip Low Cost Low Power RF-Transceiver (Rev. D)
(PDF , 1748 KB) 29 May 2009 - CC1100 Errata Notes (Rev. C)
(PDF , 153 KB) 12 Jan 2007 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CC1150EMK Evaluation Module 433 MHz | CC1150EMK-433 | Daughter Cards |
| CC1150EMK Evaluation Module 868 MHz | CC1150EMK-868 | Daughter Cards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Software Libraries |
|
CC1100 CC1101 CC1100E CC2500 Examples Libraries (Rev. F) (ZIP 841 KB ) 3,010 views, 01 Apr 2009 |
||
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | CC1100-RTR1 | NRND | -40 to 85 | 2.30 | 1ku | VQFN (RTK) | 20 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC1100-RTY1 | NRND | -40 to 85 | 2.76 | 1ku | VQFN (RTK) | 20 | View | 92 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC1100RTK | NRND | -40 to 85 | 2.76 | 1ku | VQFN (RTK) | 20 | View | 92 | TUBE | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | CC1100RTKG3 | NRND | -40 to 85 | 2.76 | 1ku | VQFN (RTK) | 20 | View | 92 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC1100RTKR | NRND | -40 to 85 | 2.30 | 1ku | VQFN (RTK) | 20 | View | 3000 | LARGE T&R | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | CC1100RTKRG3 | NRND | -40 to 85 | 2.30 | 1ku | VQFN (RTK) | 20 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Wireless Connectivity - 6LoWPAN | The CC1101 is an upgrade of the existing CC1100 transceiver, and all performance parameters are equal or better on the CC1101. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1748 | 29 May 2009 |
Application Notes (51)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1016 | 22 Feb 2013 | 4,648 | |||
| 138 | 12 Feb 2013 | 7,133 | |||
| 532 | 08 Mar 2012 | 1,714 | |||
| 139 | 07 Nov 2011 | 1,431 | |||
| 609 | 13 Oct 2011 | 1,776 | |||
| 126 | 12 Oct 2011 | 2,462 | |||
| 369 | 30 Aug 2011 | 2,255 | |||
| 596 | 08 Aug 2011 | 3,050 | |||
| 983 | 03 Aug 2011 | 1,499 | |||
| 381 | 18 Jul 2011 | 1,278 | |||
| 563 | 02 May 2011 | 1,538 | |||
| 371 | 11 Jan 2011 | 2,054 | |||
| 1836 | 06 Oct 2010 | 9,002 | |||
| 685 | 14 Sep 2010 | 1,540 | |||
| 2252 | 26 Aug 2010 | 7,378 | |||
| 112 | 25 Aug 2010 | 1,368 | |||
| 105 | 17 Aug 2010 | 1,230 | |||
| 129 | 16 Jun 2010 | 2,451 | |||
| 183 | 12 Apr 2010 | 1,586 | |||
| 264 | 28 Jan 2010 | 1,443 | |||
| 459 | 26 Jan 2010 | 1,030 | |||
| 65 | 25 Jan 2010 | 1,250 | |||
| 859 | 17 Dec 2009 | 1,144 | |||
| 55 | 27 Oct 2009 | 1,635 | |||
| Multiple Files | 18 Sep 2009 | 2,097 | |||
| 832 | 20 Aug 2009 | 1,706 | |||
| 96 | 20 Aug 2009 | 1,835 | |||
| 63 | 16 Jul 2009 | 960 | |||
| 174 | 06 Apr 2009 | 1,186 | |||
| Multiple Files | 24 Mar 2009 | 808 | |||
| 66 | 24 Mar 2009 | 1,065 | |||
| 292 | 24 Mar 2009 | 1,450 | |||
| 490 | 24 Mar 2009 | 1,865 | |||
| Multiple Files | 24 Mar 2009 | 826 | |||
| 325 | 23 Mar 2009 | 911 | |||
| 220 | 23 Mar 2009 | 1,892 | |||
| 607 | 15 Apr 2008 | 2,209 | |||
| Multiple Files | 31 Mar 2008 | 1,758 | |||
| 511 | 02 Jan 2008 | 332 | |||
| 219 | 22 Oct 2007 | 792 | |||
| 110 | 22 Oct 2007 | 1,128 | |||
| 94 | 22 Oct 2007 | 1,154 | |||
| Multiple Files | 31 Jul 2007 | 1,091 | |||
| Multiple Files | 31 May 2007 | 2,487 | |||
| 545 | 20 Dec 2006 | 1,181 | |||
| 364 | 20 Dec 2006 | 1,576 | |||
| 260 | 01 Feb 2006 | 2,748 | |||
| 358 | 01 Feb 2006 | 1,364 | |||
| 210 | 01 Feb 2006 | 3,571 | |||
| 212 | 01 Feb 2006 | 1,131 | |||
| 254 | 01 Feb 2006 | 742 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 50 | 16 Jul 2007 | 143 | ||
| 119 | 16 Jul 2007 | 129 | ||
| 60 | 31 Jan 2006 | 77 |
Reference Designs (6)
| Description | Part # | Company |
|---|---|---|
| CC1100EM 315-433MHz Reference Design | CC1100EM433_REFDES | Texas Instruments |
| CC1100EM 868-915MHz Reference Design | CC1100EM868_REFDES | Texas Instruments |
| CC1100EM PCB Antenna Reference Design | CC1100EM_PCB_REF_DES | Texas Instruments |
| CC1101 JTI Balun 868/915 MHz Reference Design | CC1101-JTIBALUN-RD | Texas Instruments |
| CC1101-RF3858 915MHz Reference Design | CC1101-RF3858-RD | Texas Instruments |
| CC1110 Meander Antenna 868/915 MHz Reference Design | CC1110MDR-868-915-RD | Texas Instruments |
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 