Datasheet
- Low-Power Sub-GHz RF Transceiver (470-510 MHz and 950-960 MHz)
(PDF , 2217 KB) 02 Apr 2009 - CC1100E Errata
(PDF , 144 KB) 02 Apr 2009 - CC1100/CC1150DK & CC2500/CC2550DK Development Kit Examples and Libraries User Ma (Rev. A)
(PDF , 406 KB) 12 Jan 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | CC1100ERGPR | ACTIVE | -40 to 85 | 1.70 | 1ku | QFN (RGP) | 20 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | CC1100ERGPT | ACTIVE | -40 to 85 | 1.96 | 1ku | QFN (RGP) | 20 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS62730 | Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER |
The TPS62730, step down converter with bypass mode, is optimized for low power wireless systems and saves 20-30% power drawn from the supply without compromising RF performance. See Literature swra365b Current Savings in CC254x Using the TPS62730 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2217 | 02 Apr 2009 |
Application Notes (37)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1016 | 22 Feb 2013 | 6,224 | |||
| 138 | 12 Feb 2013 | 8,278 | |||
| 367 | 09 Oct 2012 | 754 | |||
| 456 | 02 Aug 2012 | 3,668 | |||
| 532 | 08 Mar 2012 | 1,750 | |||
| 126 | 12 Oct 2011 | 2,867 | |||
| 369 | 30 Aug 2011 | 2,764 | |||
| 381 | 18 Jul 2011 | 1,351 | |||
| 1836 | 06 Oct 2010 | 11,021 | |||
| 685 | 14 Sep 2010 | 1,831 | |||
| 2252 | 26 Aug 2010 | 8,960 | |||
| 112 | 25 Aug 2010 | 1,165 | |||
| 129 | 16 Jun 2010 | 3,461 | |||
| 183 | 12 Apr 2010 | 1,562 | |||
| 264 | 28 Jan 2010 | 1,336 | |||
| 459 | 26 Jan 2010 | 1,242 | |||
| 65 | 25 Jan 2010 | 1,157 | |||
| 55 | 27 Oct 2009 | 1,774 | |||
| Multiple Files | 18 Sep 2009 | 1,894 | |||
| 96 | 20 Aug 2009 | 1,719 | |||
| 102 | 21 Jul 2009 | 1,079 | |||
| 174 | 06 Apr 2009 | 1,427 | |||
| 66 | 24 Mar 2009 | 1,082 | |||
| 292 | 24 Mar 2009 | 1,703 | |||
| 490 | 24 Mar 2009 | 1,816 | |||
| Multiple Files | 24 Mar 2009 | 539 | |||
| 325 | 23 Mar 2009 | 1,040 | |||
| 220 | 23 Mar 2009 | 1,632 | |||
| 607 | 15 Apr 2008 | 2,126 | |||
| 219 | 22 Oct 2007 | 799 | |||
| 110 | 22 Oct 2007 | 747 | |||
| 94 | 22 Oct 2007 | 1,172 | |||
| 545 | 20 Dec 2006 | 883 | |||
| 364 | 20 Dec 2006 | 1,639 | |||
| 358 | 01 Feb 2006 | 1,241 | |||
| 210 | 01 Feb 2006 | 1,972 | |||
| 212 | 01 Feb 2006 | 3,855 |
User Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| ZIP | 305 | 01 Apr 2009 | 193 | |
| ZIP | 295 | 01 Apr 2009 | 288 | |
| 406 | 12 Jan 2007 | 2,704 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4967 | 23 Jan 2013 | 22,286 | ||
| 175 | 11 Jun 2010 | 2,066 |
Tools & Software
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| CC1100E Evaluation Module 470MHz | CC1100E-EMK470 | Daughter Cards |
| CC1100E Evaluation Module 950MHz | CC1100E-EMK950 | Daughter Cards |
| CC Antenna Development Kit | CC-ANTENNA-DK | Development Kits |
Software (2)
| Name | Part# | Type |
|---|---|---|
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Software Libraries |
|
CC1100 CC1101 CC1100E CC2500 Examples Libraries (Rev. F) (ZIP 841 KB ) 2,565 views, 01 Apr 2009 |
||
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| SmartRF Studio | SMARTRFTM-STUDIO | Calculation Tools |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| CC1100E-CC1190EM 480MHz Reference Design | CC1100E-CC1190EM-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
See More Training & Events

Cart 