Datasheet
- CC1101 Low-Power Sub-1 GHz RF Transceiver (Rev. H)
(PDF , 2238 KB) 10 Oct 2012 - CC1101 Errata Note (Rev. B)
(PDF , 162 KB) 10 May 2009 - View All Technical Documents
Related End Equipment
- Anesthesia Delivery System
- CT Scanner
- Data Concentrator
- ECG Electrocardiogram
- Energy Harvesting
- Gas Meter
- Glass Break Detector
- HVAC - Heating, Ventilating, and Air Conditioning
- Heat Meter
- In-Home Display
- Intelligent Occupancy Sensing
- Isolated Thermocouple
- Lighting: General
- Medical Meters: Portable
- Patient Monitoring
- Portable Media Player
- Power Line Communication Modem
- Programmable Logic Controller
- Smart E-Meter: AMR/AMI
- Smart Meter: Gas and Water
- Smoke Detector
- Solar Micro-Converter/DC-DC Power Optimizer
- Solar Micro-Inverter
- Solar Power Inverters
- Ultrasound System
- Ultrasound System: Portable
- Ventilator
- Water Meter
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | CC1101RGP | ACTIVE | -40 to 85 | 1.98 | 1ku | QFN (RGP) | 20 | View | 92 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | CC1101RGPR | ACTIVE | -40 to 85 | 1.65 | 1ku | QFN (RGP) | 20 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | CC1101RGPT | ACTIVE | -40 to 85 | 1.90 | 1ku | QFN (RGP) | 20 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS62730 | Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER |
The TPS62730, step down converter with bypass mode, is optimized for low power wireless systems and saves 20-30% power drawn from the supply without compromising RF performance. See Literature swra365b Current Savings in CC254x Using the TPS62730 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2238 | 10 Oct 2012 |
Application Notes (58)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1016 | 22 Feb 2013 | 5,931 | |||
| 138 | 12 Feb 2013 | 7,686 | |||
| 905 | 27 Nov 2012 | 2,920 | |||
| 456 | 02 Aug 2012 | 3,860 | |||
| 532 | 08 Mar 2012 | 1,754 | |||
| Multiple Files | 21 Nov 2011 | 1,081 | |||
| 139 | 07 Nov 2011 | 1,300 | |||
| 609 | 13 Oct 2011 | 2,314 | |||
| 126 | 12 Oct 2011 | 2,864 | |||
| 369 | 30 Aug 2011 | 2,761 | |||
| 596 | 08 Aug 2011 | 3,414 | |||
| 983 | 03 Aug 2011 | 1,459 | |||
| 381 | 18 Jul 2011 | 1,248 | |||
| 563 | 02 May 2011 | 1,498 | |||
| 371 | 11 Jan 2011 | 2,121 | |||
| 1836 | 06 Oct 2010 | 10,701 | |||
| 685 | 14 Sep 2010 | 1,832 | |||
| 2252 | 26 Aug 2010 | 8,853 | |||
| 112 | 25 Aug 2010 | 1,134 | |||
| 105 | 17 Aug 2010 | 1,230 | |||
| 129 | 16 Jun 2010 | 3,318 | |||
| 183 | 12 Apr 2010 | 1,512 | |||
| 264 | 28 Jan 2010 | 1,278 | |||
| 459 | 26 Jan 2010 | 963 | |||
| 65 | 25 Jan 2010 | 1,128 | |||
| 859 | 17 Dec 2009 | 983 | |||
| 55 | 27 Oct 2009 | 1,687 | |||
| 792 | 08 Oct 2009 | 1,271 | |||
| Multiple Files | 18 Sep 2009 | 1,951 | |||
| 223 | 11 Sep 2009 | 2,086 | |||
| 832 | 20 Aug 2009 | 1,945 | |||
| 96 | 20 Aug 2009 | 1,642 | |||
| 359 | 19 Aug 2009 | 1,154 | |||
| 102 | 21 Jul 2009 | 1,069 | |||
| 63 | 16 Jul 2009 | 844 | |||
| 174 | 06 Apr 2009 | 1,342 | |||
| Multiple Files | 24 Mar 2009 | 753 | |||
| 66 | 24 Mar 2009 | 1,076 | |||
| 292 | 24 Mar 2009 | 1,712 | |||
| 490 | 24 Mar 2009 | 1,805 | |||
| Multiple Files | 24 Mar 2009 | 531 | |||
| 325 | 23 Mar 2009 | 1,043 | |||
| 220 | 23 Mar 2009 | 1,657 | |||
| Multiple Files | 06 Nov 2008 | 2,274 | |||
| 607 | 15 Apr 2008 | 2,094 | |||
| Multiple Files | 31 Mar 2008 | 1,352 | |||
| 238 | 02 Jan 2008 | 1,270 | |||
| 219 | 22 Oct 2007 | 831 | |||
| 110 | 22 Oct 2007 | 761 | |||
| 94 | 22 Oct 2007 | 1,137 | |||
| Multiple Files | 31 May 2007 | 2,291 | |||
| 545 | 20 Dec 2006 | 898 | |||
| 364 | 20 Dec 2006 | 1,750 | |||
| 260 | 01 Feb 2006 | 2,560 | |||
| 358 | 01 Feb 2006 | 1,261 | |||
| 210 | 01 Feb 2006 | 2,351 | |||
| 212 | 01 Feb 2006 | 4,135 | |||
| 254 | 01 Feb 2006 | 4,742 |
Selection & Solution Guides (4)
More Literature (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1564 | 06 Dec 2012 | 358 | ||
| 349 | 13 Feb 2012 | 524 | ||
| 138 | 09 Sep 2009 | 781 | ||
| WMV | 27475 | 16 Feb 2009 | 111 | |
| 41 | 26 Feb 2008 | 280 | ||
| 119 | 16 Jul 2007 | 232 |
Tools & Software
Design Kits & Evaluation Modules (14)
| Name | Part# | Type |
|---|---|---|
| CC1101 Evaluation Module 433MHz | CC1101EMK433 | Daughter Cards |
| CC1101 Evaluation Module 868-915MHz | CC1101EMK868-915 | Daughter Cards |
| CC1101-CC1190 869 MHz Evaluation Module Kit | CC1101CC1190EMK868 | Daughter Cards |
| CC1101-CC1190 915 MHz Evaluation Module Kit | CC1101CC1190EMK915 | Daughter Cards |
| EM Adapter BoosterPack | BOOST-CCEMADAPTER | Daughter Cards |
| 6LoWPAN Sub1GHz Evaluation kit | CC-6LOWPAN-DK-868 | Development Kits |
| CC Antenna Development Kit | CC-ANTENNA-DK | Development Kits |
| CC1101 Development Kit 433MHz | CC1101DK433 | Development Kits |
| CC1101 Development Kit 868-915MHz | CC1101DK868-915 | Development Kits |
| MSP430 868/915MHZ Wireless Target Board | MSP430-3P-AWGH-AMB8423-DEVBD | Development Kits |
| CC430 Wireless Development Tool | EM430F6137RF900 | Evaluation Modules & Boards |
| CC430F5137 Wireless Development Tool | EM430F5137RF900 | Evaluation Modules & Boards |
| Chronos: Wireless development tool in a watch | EZ430-CHRONOS | Evaluation Modules & Boards |
| Sub-1 GHz RF Spectrum Analyzer Tool | MSP-SA430-SUB1GHZ | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Software Libraries |
| Wireless M-Bus protocol software | WMBUS | Software Libraries |
|
CC1100 CC1101 CC1100E CC2500 Examples Libraries (Rev. F) (ZIP 841 KB ) 2,555 views, 01 Apr 2009 |
||
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Calculation Tools |
| SmartRF Studio | SMARTRFTM-STUDIO | Calculation Tools |
Reference Designs (8)
| Description | Part # | Company |
|---|---|---|
| CC1101 JTI Balun 868/915 MHz Reference Design | CC1101-JTIBALUN-RD | Texas Instruments |
| CC1101-CC1190EM 869 MHz Reference Design | CC1101-CC1190EM869RD | Texas Instruments |
| CC1101-CC1190EM 915 MHz Reference Design | CC1101-CC1190EM915RD | Texas Instruments |
| CC1101-RF3858 915MHz Reference Design | CC1101-RF3858-RD | Texas Instruments |
| CC1101EM 315 and 433MHz Reference Design | CC1101EM433_REFDES | Texas Instruments |
| CC1101EM 868 and 915MHz Reference Design | CC1101EM868-915_REFDES | Texas Instruments |
| CC1110 IIFA Antenna 868/915 MHz Reference Design | CC1110IIFA-868-915-RD | Texas Instruments |
| CC1110 Meander Antenna 868/915 MHz Reference Design | CC1110MDR-868-915-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Minneapolis | In-Person | 01 May 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| How to add Wi-Fi and Bluetooth to OMAP and Sitara Based Systems | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
See More Training & Events

Cart 