CC1110F32
(ACTIVE) Sub-1GHz System-on-Chip with MCU and 32kB Flash memory

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support & Community

Software & Tools

Design Kits & Evaluation Modules (6)

Name Part# Type
CC1110 Evaluation Module 433MHz CC1110EMK433 Daughter Cards
CC1110 Evaluation Module 868-915MHz CC1110EMK868-915 Daughter Cards
Battery Board for System-on-Chips SOC-BB Development Kits
CC Antenna Development Kit CC-ANTENNA-DK Development Kits
CC1110 Mini Development Kit 868/915 MHz CC1110DK-MINI-868 Development Kits
CC1110 and CC1111 Development Kit CC1110-CC1111DK Evaluation Modules & Boards

Software (4)

Name Part# Type
SimpliciTI Compliant Protocol Stack SIMPLICITI Software Libraries
Wireless M-Bus protocol software WMBUS Software Libraries
CC1110/CC2510 Example Software Supported on IAR Embedded Workbench (Rev. B) 
(ZIP 285 KB )    1,127 views, 29 May 2009  
CC1110, CC2510 Basic Software Examples 
(ZIP 546 KB )    1,345 views, 09 Feb 2009  

Development Tools (4)

Name Part# Type
SmartRF Protocol Packet Sniffer PACKET-SNIFFER Calculation Tools
SmartRF Studio SMARTRFTM-STUDIO Calculation Tools
SmartRF Flash Programmer FLASH-PROGRAMMER Flash Programming Tools
Debugger and Programmer for RF System-on-Chips CC-DEBUGGER JTAG Emulators/ Analyzers

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
CC1110F32RHHR ACTIVE -40 to 85 2.30 | 1ku VQFN (RHH) | 36 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor CC1110F32RHHT ACTIVE -40 to 85 2.62 | 1ku VQFN (RHH) | 36 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
CC2510F32   2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory   Wireless Connectivity - Proprietary 2.4 GHz   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  The CC2510 is code, register and pin compatible with the CC1110 but works at 2.4GHz  
TPS62730   Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    The TPS62730, step down converter with bypass mode, is optimized for low power wireless systems and saves 20-30% power drawn from the supply without compromising RF performance.
See Literature swra365b  Current Savings in CC254x Using the TPS62730  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 3578 10 Jul 2013

Application Notes (52)

Title Abstract Type Size (KB) Date Views
PDF 1016 22 Feb 2013 4,670
PDF 138 12 Feb 2013 7,158
PDF 152 21 Mar 2012 1,018
PDF 532 08 Mar 2012 1,716
PDF 139 07 Nov 2011 1,430
PDF 609 13 Oct 2011 1,786
PDF 126 12 Oct 2011 2,467
Multiple Files   08 Sep 2011 992
PDF 369 30 Aug 2011 2,259
PDF 983 03 Aug 2011 1,499
Multiple Files   01 Jun 2011 741
PDF 563 02 May 2011 1,552
PDF 371 11 Jan 2011 2,061
PDF 1836 06 Oct 2010 9,047
Multiple Files   30 Sep 2010 1,182
PDF 685 14 Sep 2010 1,547
PDF 2252 26 Aug 2010 7,392
PDF 112 25 Aug 2010 1,364
PDF 105 17 Aug 2010 1,227
PDF 129 16 Jun 2010 2,462
PDF 264 28 Jan 2010 1,444
PDF 65 25 Jan 2010 1,247
PDF 859 17 Dec 2009 1,138
PDF 308 01 Dec 2009 1,720
PDF 55 27 Oct 2009 1,636
Multiple Files   22 Sep 2009 1,471
Multiple Files   18 Sep 2009 2,085
Multiple Files   16 Sep 2009 471
PDF 223 11 Sep 2009 1,757
PDF 832 20 Aug 2009 1,709
PDF 96 20 Aug 2009 1,838
PDF 133 11 Aug 2009 1,189
PDF 210 11 Aug 2009 1,917
PDF 211 03 Aug 2009 768
PDF 89 16 Jun 2009 866
Multiple Files   24 Mar 2009 824
PDF 325 23 Mar 2009 910
PDF 177 23 Feb 2009 994
PDF 55 11 Dec 2008 529
PDF 136 10 Jul 2008 592
PDF 202 09 Jun 2008 639
PDF 607 15 Apr 2008 2,203
Multiple Files   31 Mar 2008 1,751
PDF 91 22 Oct 2007 659
PDF 74 22 Oct 2007 789
PDF 110 22 Oct 2007 1,132
PDF 364 20 Dec 2006 1,574
PDF 260 01 Feb 2006 2,754
PDF 358 01 Feb 2006 1,359
PDF 210 01 Feb 2006 3,451
PDF 212 01 Feb 2006 1,176
PDF 254 01 Feb 2006 746

Errata (1)

Title Type Size (KB) Date Views
PDF 238 04 Dec 2012 840

Reference Designs (7)

Description Part # Company
CC1101 JTI Balun 868/915 MHz Reference Design CC1101-JTIBALUN-RD Texas Instruments
CC1101-RF3858 915MHz Reference Design CC1101-RF3858-RD Texas Instruments
CC1110 IIFA Antenna 868/915 MHz Reference Design CC1110IIFA-868-915-RD Texas Instruments
CC1110 Meander Antenna 868/915 MHz Reference Design CC1110MDR-868-915-RD Texas Instruments
CC1110EM 315MHz Reference Design CC1110EM315_REFDES Texas Instruments
CC1110EM 433MHz Reference Design CC1110EM433_REFDES Texas Instruments
CC1110EM 868 and 915MHz Reference Design CC1110EM868-915-RD Texas Instruments



Wikis

Visit the TI Wiki


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here