CC1110F8
(ACTIVE) Sub-1GHz System-on-Chip with MCU and 8kB Flash memory

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Alternate Sample:
CC1110F32RSPR
CC1110F8RSP ACTIVE -40 to 85 2.55 | 1ku VQFN (RSP) | 36 490 225 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor CC1110F8RSPG3 ACTIVE -40 to 85 2.55 | 1ku VQFN (RSP) | 36 490 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Alternate Sample:
CC1110F32RSPR
CC1110F8RSPR ACTIVE -40 to 85 2.10 | 1ku VQFN (RSP) | 36 2500 >5K 1k quantity lead time: In stock
Not Available Contact Distributor CC1110F8RSPRG3 ACTIVE -40 to 85 2.10 | 1ku VQFN (RSP) | 36 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
CC2510F8   2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory   Proprietary RF - 2.4 GHZ   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TPS62730   Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications   DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR   The TPS62730, step down converter with bypass mode, is optimized for low power wireless systems and saves 20-30% power drawn from the supply without compromising RF performance.
See Literature swra365b  Current Savings in CC254x Using the TPS62730    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 3558 11 Jul 2008

Application Notes (52)

Title Abstract Type Size (KB) Date Views
PDF 152 21 Mar 2012 935
PDF 532 08 Mar 2012 2,134
PDF 139 07 Nov 2011 909
PDF 609 13 Oct 2011 1,695
PDF 126 12 Oct 2011 4,891
Multiple Files   08 Sep 2011 1,489
PDF 369 30 Aug 2011 2,647
PDF 983 03 Aug 2011 1,401
Multiple Files   01 Jun 2011 999
PDF 563 02 May 2011 1,441
PDF 371 11 Jan 2011 1,952
PDF 1836 06 Oct 2010 11,244
PDF 100 05 Oct 2010 4,415
Multiple Files   30 Sep 2010 1,259
PDF 685 14 Sep 2010 1,867
PDF 2252 26 Aug 2010 9,085
PDF 112 25 Aug 2010 1,234
PDF 105 17 Aug 2010 1,453
PDF 129 16 Jun 2010 3,270
PDF 264 28 Jan 2010 1,459
PDF 65 25 Jan 2010 1,295
PDF 859 17 Dec 2009 1,153
PDF 308 01 Dec 2009 2,280
PDF 55 27 Oct 2009 1,471
Multiple Files   22 Sep 2009 1,821
Multiple Files   18 Sep 2009 2,728
Multiple Files   16 Sep 2009 1,066
PDF 223 11 Sep 2009 2,090
PDF 343 20 Aug 2009 3,811
PDF 832 20 Aug 2009 2,117
PDF 96 20 Aug 2009 1,462
PDF 133 11 Aug 2009 1,263
PDF 210 11 Aug 2009 1,612
PDF 211 03 Aug 2009 811
PDF 89 16 Jun 2009 1,008
Multiple Files   24 Mar 2009 1,168
PDF 325 23 Mar 2009 1,455
PDF 177 23 Feb 2009 978
PDF 55 11 Dec 2008 749
PDF 136 10 Jul 2008 677
PDF 202 09 Jun 2008 751
PDF 607 15 Apr 2008 2,737
Multiple Files   31 Mar 2008 2,019
PDF 91 22 Oct 2007 874
PDF 74 22 Oct 2007 1,110
PDF 110 22 Oct 2007 1,225
PDF 364 20 Dec 2006 2,259
PDF 260 01 Feb 2006 2,458
PDF 358 01 Feb 2006 2,615
PDF 210 01 Feb 2006 2,316
PDF 212 01 Feb 2006 824
PDF 254 01 Feb 2006 3,984

User Guides (2)

Title Type Size (KB) Date Views
ZIP 1174 24 Aug 2011 1,857
PDF 3152 31 Oct 2008 1,033

Errata (1)

Title Type Size (KB) Date Views
PDF 100 20 Dec 2007 1,133

More Literature (2)

Title Type Size (KB) Date Views
ZIP 417 12 Nov 2008 950
ZIP 955 12 Nov 2008 699

Tools & Software

Design Kits & Evaluation Modules (5)

Name Part# Type
Battery Board for System-on-Chips SOC-BB Development Boards/EVMs
CC Antenna Development Kit CC-ANTENNA-DK Development Boards/EVMs
CC1110 Evaluation Module 433MHz CC1110EMK433 Development Boards/EVMs
CC1110 Evaluation Module 868-915MHz CC1110EMK868-915 Development Boards/EVMs
CC1110 and CC1111 Development Kit CC1110-CC1111DK Development Boards/EVMs

Software & Development Tools (9)

Name Part# Type
SimpliciTI Compliant Protocol Stack SIMPLICITI Application Software
SmartRF Studio SMARTRFTM-STUDIO Software Tools
AN099_CAD_Files  
(ZIP 1714 KB )    424 views, 01 Jun 2011   
CC1110_AIC3104_16kHz16bits_96 IAR workspaces  
(ZIP 197 KB )    318 views, 01 Jun 2011   
CCUSB2 IAR workspace  
(ZIP 1294 KB )    411 views, 01 Jun 2011   
CC1110Fx Source Code  
(ZIP 291 KB )    441 views, 17 Jun 2009   
CC1110/CC2510 Example Software Supported on IAR Embedded Workbench (Rev. B)  
(ZIP 285 KB )    1,035 views, 29 May 2009   
CC1110, CC2510 Basic Software Examples  
(ZIP 546 KB )    1,221 views, 09 Feb 2009   
CC1101EM_JTI_Balun_868_915_MHz_1_0  
(ZIP 224 KB )    667 views, 13 Jan 2009   

Reference Designs (3)

Description Part# Company
CC1110EM 315MHz Reference Design CC1110EM315_REFDES Texas Instruments
CC1110EM 433MHz Reference Design CC1110EM433_REFDES Texas Instruments
CC1110EM 868 and 915MHz Reference Design CC1110EM868-915-RD Texas Instruments

Click Here