Datasheet
- True System-on-Chip with Low Power RF Transceiver and 8051 MCU (Rev. G)
(PDF , 3934 KB) 11 Jul 2008 - CC1110Fx/CC1111Fx Errata Note (Rev. C)
(PDF , 238 KB) 04 Dec 2012 - View All Technical Documents
Related End Equipment
- Anesthesia Delivery System
- ECG Electrocardiogram
- EV HEV Charger: Level 3
- Glass Break Detector
- Infusion Pump
- Isolated Thermocouple
- Lighting: General
- Medical Meters: Portable
- Patient Monitoring
- Personal Digital Assistant (PDA)
- Portable Media Player
- Power Line Communication Modem
- Smart E-Meter: AMR/AMI
- Smoke Detector
- Solar Micro-Converter/DC-DC Power Optimizer
- Solar Micro-Inverter
- Solar Power Inverters
- Ultrasound System
- Ultrasound System: Portable
- Ventilator
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | CC1110F8RHH | ACTIVE | -40 to 85 | Contact Distributor | VQFN (RHH) | 36 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | CC1110F8RHHR | ACTIVE | -40 to 85 | 2.10 | 1ku | VQFN (RHH) | 36 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | CC1110F8RHHT | ACTIVE | -40 to 85 | 2.42 | 1ku | VQFN (RHH) | 36 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC2510F8 | 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory | Proprietary RF - 2.4 GHZ | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The CC2510 is code, register and pin compatible with the CC1110 but works at 2.4GHz |
| TPS62730 | Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER |
The TPS62730, step down converter with bypass mode, is optimized for low power wireless systems and saves 20-30% power drawn from the supply without compromising RF performance. See Literature swra365b Current Savings in CC254x Using the TPS62730 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3934 | 11 Jul 2008 |
Application Notes (52)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1016 | 22 Feb 2013 | 5,931 | |||
| 138 | 12 Feb 2013 | 7,686 | |||
| 152 | 21 Mar 2012 | 1,047 | |||
| 532 | 08 Mar 2012 | 1,754 | |||
| 139 | 07 Nov 2011 | 1,300 | |||
| 609 | 13 Oct 2011 | 2,314 | |||
| 126 | 12 Oct 2011 | 2,864 | |||
| Multiple Files | 08 Sep 2011 | 867 | |||
| 369 | 30 Aug 2011 | 2,761 | |||
| 983 | 03 Aug 2011 | 1,459 | |||
| Multiple Files | 01 Jun 2011 | 578 | |||
| 563 | 02 May 2011 | 1,498 | |||
| 371 | 11 Jan 2011 | 2,121 | |||
| 1836 | 06 Oct 2010 | 10,701 | |||
| Multiple Files | 30 Sep 2010 | 1,005 | |||
| 685 | 14 Sep 2010 | 1,832 | |||
| 2252 | 26 Aug 2010 | 8,853 | |||
| 112 | 25 Aug 2010 | 1,134 | |||
| 105 | 17 Aug 2010 | 1,230 | |||
| 129 | 16 Jun 2010 | 3,318 | |||
| 264 | 28 Jan 2010 | 1,278 | |||
| 65 | 25 Jan 2010 | 1,128 | |||
| 859 | 17 Dec 2009 | 983 | |||
| 308 | 01 Dec 2009 | 1,959 | |||
| 55 | 27 Oct 2009 | 1,687 | |||
| Multiple Files | 22 Sep 2009 | 1,322 | |||
| Multiple Files | 18 Sep 2009 | 1,951 | |||
| Multiple Files | 16 Sep 2009 | 404 | |||
| 223 | 11 Sep 2009 | 2,086 | |||
| 832 | 20 Aug 2009 | 1,945 | |||
| 96 | 20 Aug 2009 | 1,642 | |||
| 133 | 11 Aug 2009 | 1,036 | |||
| 210 | 11 Aug 2009 | 1,578 | |||
| 211 | 03 Aug 2009 | 595 | |||
| 89 | 16 Jun 2009 | 914 | |||
| Multiple Files | 24 Mar 2009 | 531 | |||
| 325 | 23 Mar 2009 | 1,043 | |||
| 177 | 23 Feb 2009 | 885 | |||
| 55 | 11 Dec 2008 | 518 | |||
| 136 | 10 Jul 2008 | 558 | |||
| 202 | 09 Jun 2008 | 622 | |||
| 607 | 15 Apr 2008 | 2,094 | |||
| Multiple Files | 31 Mar 2008 | 1,352 | |||
| 91 | 22 Oct 2007 | 550 | |||
| 74 | 22 Oct 2007 | 814 | |||
| 110 | 22 Oct 2007 | 761 | |||
| 364 | 20 Dec 2006 | 1,750 | |||
| 260 | 01 Feb 2006 | 2,560 | |||
| 358 | 01 Feb 2006 | 1,261 | |||
| 210 | 01 Feb 2006 | 2,351 | |||
| 212 | 01 Feb 2006 | 4,135 | |||
| 254 | 01 Feb 2006 | 4,742 |
Tools & Software
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| CC1110 Evaluation Module 433MHz | CC1110EMK433 | Daughter Cards |
| CC1110 Evaluation Module 868-915MHz | CC1110EMK868-915 | Daughter Cards |
| Battery Board for System-on-Chips | SOC-BB | Development Kits |
| CC Antenna Development Kit | CC-ANTENNA-DK | Development Kits |
| CC1110 and CC1111 Development Kit | CC1110-CC1111DK | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Software Libraries |
|
CC1110/CC2510 Example Software Supported on IAR Embedded Workbench (Rev. B) (ZIP 285 KB ) 944 views, 29 May 2009 |
||
|
CC1110, CC2510 Basic Software Examples (ZIP 546 KB ) 1,188 views, 09 Feb 2009 |
||
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| SmartRF Studio | SMARTRFTM-STUDIO | Calculation Tools |
Reference Designs (7)
| Description | Part # | Company |
|---|---|---|
| CC1101 JTI Balun 868/915 MHz Reference Design | CC1101-JTIBALUN-RD | Texas Instruments |
| CC1101-RF3858 915MHz Reference Design | CC1101-RF3858-RD | Texas Instruments |
| CC1110 IIFA Antenna 868/915 MHz Reference Design | CC1110IIFA-868-915-RD | Texas Instruments |
| CC1110 Meander Antenna 868/915 MHz Reference Design | CC1110MDR-868-915-RD | Texas Instruments |
| CC1110EM 315MHz Reference Design | CC1110EM315_REFDES | Texas Instruments |
| CC1110EM 433MHz Reference Design | CC1110EM433_REFDES | Texas Instruments |
| CC1110EM 868 and 915MHz Reference Design | CC1110EM868-915-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Minneapolis | In-Person | 01 May 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| How to add Wi-Fi and Bluetooth to OMAP and Sitara Based Systems | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
See More Training & Events

Cart 