Datasheet
- True System-on-Chip with Low-Power RF Transceiver and 8051 MCU (Rev. H)
(PDF , 3578 KB) 10 Jul 2013 - CC1110Fx/CC1111Fx Errata Note (Rev. C)
(PDF , 238 KB) 04 Dec 2012 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CC1111 USB Evaluation Module Kit 868/915 MHz | CC1111EMK868-915 | Daughter Cards |
| CC1110 and CC1111 Development Kit | CC1110-CC1111DK | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Software Libraries |
|
CC USB Firmware Library and Examples (Rev. C) (ZIP 1316 KB ) 2,583 views, 01 Dec 2009 |
||
|
CC1111 IAR Debug Support (ZIP 1559 KB ) 740 views, 09 Nov 2007 |
||
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Alternate Sample: CC1111F32RSPR | | CC1111F8RSP | ACTIVE | 0 to 85 | 2.80 | 1ku | VQFN (RSP) | 36 | View | 490 | JEDEC TRAY (5+1) | 490 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | CC1111F8RSPG3 | ACTIVE | 0 to 85 | 2.80 | 1ku | VQFN (RSP) | 36 | View | 490 | JEDEC TRAY (5+1) | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | CC1111F8RSPRG3 | ACTIVE | 0 to 85 | Contact Distributor | VQFN (RSP) | 36 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3578 | 10 Jul 2013 |
Application Notes (48)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1016 | 22 Feb 2013 | 4,648 | |||
| 152 | 21 Mar 2012 | 1,020 | |||
| 532 | 08 Mar 2012 | 1,714 | |||
| 139 | 07 Nov 2011 | 1,431 | |||
| 609 | 13 Oct 2011 | 1,776 | |||
| 126 | 12 Oct 2011 | 2,462 | |||
| Multiple Files | 08 Sep 2011 | 987 | |||
| 369 | 30 Aug 2011 | 2,255 | |||
| 983 | 03 Aug 2011 | 1,499 | |||
| Multiple Files | 01 Jun 2011 | 740 | |||
| 563 | 02 May 2011 | 1,538 | |||
| 371 | 11 Jan 2011 | 2,054 | |||
| 1836 | 06 Oct 2010 | 9,002 | |||
| 685 | 14 Sep 2010 | 1,540 | |||
| 2252 | 26 Aug 2010 | 7,378 | |||
| 112 | 25 Aug 2010 | 1,368 | |||
| 105 | 17 Aug 2010 | 1,230 | |||
| 264 | 28 Jan 2010 | 1,443 | |||
| 65 | 25 Jan 2010 | 1,250 | |||
| 859 | 17 Dec 2009 | 1,144 | |||
| 55 | 27 Oct 2009 | 1,635 | |||
| Multiple Files | 22 Sep 2009 | 1,466 | |||
| Multiple Files | 18 Sep 2009 | 2,097 | |||
| Multiple Files | 16 Sep 2009 | 472 | |||
| 223 | 11 Sep 2009 | 1,754 | |||
| 832 | 20 Aug 2009 | 1,706 | |||
| 96 | 20 Aug 2009 | 1,835 | |||
| 133 | 11 Aug 2009 | 1,185 | |||
| 210 | 11 Aug 2009 | 1,920 | |||
| 211 | 03 Aug 2009 | 765 | |||
| 89 | 16 Jun 2009 | 867 | |||
| Multiple Files | 24 Mar 2009 | 826 | |||
| 325 | 23 Mar 2009 | 911 | |||
| 177 | 23 Feb 2009 | 1,002 | |||
| 55 | 11 Dec 2008 | 526 | |||
| 136 | 10 Jul 2008 | 593 | |||
| 202 | 09 Jun 2008 | 639 | |||
| 607 | 15 Apr 2008 | 2,209 | |||
| Multiple Files | 31 Mar 2008 | 1,758 | |||
| 91 | 22 Oct 2007 | 655 | |||
| 74 | 22 Oct 2007 | 787 | |||
| 545 | 20 Dec 2006 | 1,181 | |||
| 364 | 20 Dec 2006 | 1,576 | |||
| 260 | 01 Feb 2006 | 2,748 | |||
| 358 | 01 Feb 2006 | 1,364 | |||
| 210 | 01 Feb 2006 | 3,571 | |||
| 212 | 01 Feb 2006 | 1,131 | |||
| 254 | 01 Feb 2006 | 742 |
Reference Designs (5)
| Description | Part # | Company |
|---|---|---|
| CC1101 JTI Balun 868/915 MHz Reference Design | CC1101-JTIBALUN-RD | Texas Instruments |
| CC1101-RF3858 915MHz Reference Design | CC1101-RF3858-RD | Texas Instruments |
| CC1110 IIFA Antenna 868/915 MHz Reference Design | CC1110IIFA-868-915-RD | Texas Instruments |
| CC1110 Meander Antenna 868/915 MHz Reference Design | CC1110MDR-868-915-RD | Texas Instruments |
| CC1111 USB Dongle Reference Design | CC1111USB_REFDES | Texas Instruments |
Related End Equipment
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 