Datasheet
- High Performance RF Transceiver for Narrowband Systems (Rev. D)
(PDF , 1473 KB) 17 Apr 2013 - CC112x, CC1175 Errata Note (Rev. A)
(PDF , 238 KB) 03 May 2012 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (6)
| Name | Part# | Type |
|---|---|---|
| CC1120 Evaluation Module Kit 169MHz | CC1120EMK-169 | Daughter Cards |
| CC1120 Evaluation Module Kit 420-470MHz | CC1120EMK-420-470 | Daughter Cards |
| CC1120 Evaluation Module Kit 868-915MHz | CC1120EMK-868-915 | Daughter Cards |
| CC1120 Evaluation Module Kit 955MHz | CC1120EMK-955 | Daughter Cards |
| EM Adapter BoosterPack | BOOST-CCEMADAPTER | Daughter Cards |
| Performance Line Development Kit | CC1120DK | Development Kits |
Software (2)
| Name | Part# | Type |
|---|---|---|
| Wireless M-Bus protocol software | WMBUS | Software Libraries |
|
CC112x Software Examples (Rev. B) (ZIP 403 KB ) 1,395 views, 27 Jun 2013 |
||
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| SmartRF Studio | SMARTRFTM-STUDIO | Calculation Tools |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | CC1120RHBR | ACTIVE | -40 to 85 | 2.20 | 1ku | VQFN (RHB) | 32 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | CC1120RHBT | ACTIVE | -40 to 85 | 2.53 | 1ku | VQFN (RHB) | 32 | View | 250 | SMALL T&R | 898 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC1120RHMR | | -40 to 85 | 2.20 | 1ku | VQFN (RHM) | 32 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC1120RHMT | | -40 to 85 | 2.53 | 1ku | VQFN (RHM) | 32 | View | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS62730 | Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER |
The TPS62730, step down converter with bypass mode, is optimized for low power wireless systems and saves 20-30% power drawn from the supply without compromising RF performance. See Literature swra365b Current Savings in CC254x Using the TPS62730 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1473 | 17 Apr 2013 |
Application Notes (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 142 | 27 Sep 2013 | 989 | |||
| Multiple Files | 22 Jul 2013 | 1,448 | |||
| 606 | 21 Jun 2013 | 1,835 | |||
| 448 | 13 Jun 2013 | 1,082 | |||
| 555 | 13 Jun 2013 | 1,442 | |||
| 2798 | 20 Feb 2013 | 2,029 | |||
| 138 | 12 Feb 2013 | 7,133 | |||
| Multiple Files | 05 Dec 2012 | 1,273 | |||
| 905 | 27 Nov 2012 | 2,589 | |||
| 454 | 02 Oct 2012 | 1,636 | |||
| 406 | 20 Aug 2012 | 1,428 |
Selection & Solution Guides (7)
Reference Designs (13)
Related End Equipment
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 