Datasheet
- High Performance Low Power RF Transceiver (Rev. C)
(PDF , 1409 KB) 17 Apr 2013 - CC112x, CC1175 Errata Note (Rev. A)
(PDF , 238 KB) 03 May 2012 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CC1121 Evaluation Module Kit 868-915MHz | CC1121EMK-868-915 | Daughter Cards |
| Performance Line Development Kit | CC1120DK | Development Kits |
Software (2)
| Name | Part# | Type |
|---|---|---|
| Wireless M-Bus protocol software | WMBUS | Software Libraries |
|
CC112x Software Examples (Rev. B) (ZIP 403 KB ) 1,410 views, 27 Jun 2013 |
||
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| SmartRF Studio | SMARTRFTM-STUDIO | Calculation Tools |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | CC1121RHBR | ACTIVE | -40 to 85 | 1.95 | 1ku | VQFN (RHB) | 32 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | CC1121RHBT | ACTIVE | -40 to 85 | 2.24 | 1ku | VQFN (RHB) | 32 | View | 250 | SMALL T&R | 354 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC1121RHMR | NRND | -40 to 85 | 1.95 | 1ku | VQFN (RHM) | 32 | View | 3000 | LARGE T&R | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | CC1121RHMT | | -40 to 85 | 2.24 | 1ku | VQFN (RHM) | 32 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS62730 | Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER |
The TPS62730, step down converter with bypass mode, is optimized for low power wireless systems and saves 20-30% power drawn from the supply without compromising RF performance. See Literature swra365b Current Savings in CC254x Using the TPS62730 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1409 | 17 Apr 2013 |
Application Notes (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 142 | 27 Sep 2013 | 997 | |||
| Multiple Files | 22 Jul 2013 | 1,426 | |||
| 606 | 21 Jun 2013 | 1,834 | |||
| 448 | 13 Jun 2013 | 1,073 | |||
| 555 | 13 Jun 2013 | 1,438 | |||
| 2798 | 20 Feb 2013 | 2,022 | |||
| 138 | 12 Feb 2013 | 7,158 | |||
| Multiple Files | 05 Dec 2012 | 1,280 | |||
| 905 | 27 Nov 2012 | 2,606 | |||
| 454 | 02 Oct 2012 | 1,655 | |||
| 406 | 20 Aug 2012 | 1,425 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,114 | ||
| 4967 | 23 Jan 2013 | 12,524 |
Reference Designs (7)
| Description | Part # | Company |
|---|---|---|
| CC1120-CC1190EM 868MHz Reference Design | CC1120-CC1190EM868RD | Texas Instruments |
| CC1120-CC1190EM 915MHz Reference Design | CC1120-CC1190EM915RD | Texas Instruments |
| CC1121EM 868/915 MHz Reference Design | CC1121EM-868-915-RD | Texas Instruments |
| CC112x IPC 868/915MHz 2 layer Reference Design | CC112X-IPC-2L-868RD | Texas Instruments |
| CC112x IPC 868/915MHz 4 layer Reference Design | CC112X-IPC-4L-868RD | Texas Instruments |
| CC112x SKY65313 EM 30 dBm 915 MHz Reference Design | CC112XSKY65313EM-RD | Texas Instruments |
| CC112x SKY65367 EM 30 dBm 169 MHz Reference Design | CC112XSKY65367EM-RD | Texas Instruments |
Related End Equipment
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 