CC1125 Ultra-High performance Sub-1 GHz Transceiver for Narrowband Systems | TI.com

CC1125 (ACTIVE)

Ultra-High performance Sub-1 GHz Transceiver for Narrowband Systems

Ultra-High performance Sub-1 GHz Transceiver for Narrowband Systems - CC1125
 

Description

The CC1125 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 164–192 MHz, 274–320 MHz, 410–480 MHz, and 820–960 MHz.

The CC1125 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1125 device can be controlled through an SPI interface. In a typical system, the CC1125 device will be used with a microcontroller and only a few external passive components.

Features

  • High-Performance, Single-Chip Transceiver
    • Adjacent Channel Selectivity: 67 dB at
      6.25-kHz Offset
    • Blocking Performance: 104 dB at 10 MHz
    • Excellent Receiver Sensitivity
      • –129 dBm at 300 bps
      • –123 dBm at 1.2 kbps
      • –110 dBm at 50 kbps
    • Very Low Phase Noise: –115 dBc/Hz at
      10-kHz Offset
  • Suitable for Systems Targeting ETSI
    Category 1
  • Separate 128-Byte RX and TX FIFOs
  • Support for Seamless Integration With the CC1190 Device for Increased Range Giving up to 3-dB Improvement in Sensitivity and up to +27-dBm Output Power
  • High Spectral Efficiency (9.6 kbps in 12.5-kHz Channel in Compliance With FCC Narrowbanding Mandate)
  • Power Supply
    • Wide Supply Voltage Range (2.0 V to 3.6 V)
    • Low Current Consumption:
      • RX: 2 mA in RX Sniff Mode
      • RX: 17 mA Peak Current in Low-Power Mode
      • RX: 26 mA Peak Current in High-Performance Mode
      • TX: 47 mA at +14 dBm
    • Power Down: 0.12 μA (0.5 μA With Enhanced Wake-On-Radio (eWOR) Timer Running)
  • Programmable Output Power up to +16 dBm With 0.4-dB Step Size
  • Automatic Output Power Ramping
  • Configurable Data Rates: 0 to 200 kbps
  • Supported Modulation Formats: 2-FSK,
    2-GFSK, 4-FSK, 4-GFSK, MSK, OOK
  • WaveMatch: Advanced Digital Signal Processing for Improved Sync Detect Performance
  • RoHS-Compliant 5-mm x 5-mm No-Lead QFN
    32-Pin Package (RHB)
  • Regulations – Suitable for Systems Targeting Compliance With
    • Europe: ETSI EN 300 220 Category 1, ETSI EN 54-25, ETSI EN 300 113, and EN 301 166
    • US: FCC CFR47 Part 15, 24, 90, 101
    • Japan: ARIB RCR STD-T30, T-67, T-108
  • Peripherals and Support Functions
    • eWOR Functionality for Automatic Low-Power Receive Polling
    • Includes Functions for Antenna Diversity Support
    • Support for Retransmissions
    • Support for Auto-Acknowledge of Received Packets
    • TCXO Support and Control, also in Power Modes
    • Automatic Clear Channel Assessment (CCA) for Listen-Before-Talk (LBT) Systems
    • Built-in Coding Gain Support for Increased Range and Robustness
    • Digital RSSI Measurement
    • Temperature Sensor

View more

Parametrics Compare all products in Smart RF transceivers

 
Device Type
Frequency Bands (MHz)
Features
Data Rate (Max) (kbps)
Sensitivity (Best) (dBm)
TX Power (Max) (dBm)
Package Group
Operating Temperature Range (C)
CC1125
Smart RF Transceiver    
169
315
433
470
868
915
920    
N/A    
200    
-129    
16    
VQFN | 32    
-40 to 85