Datasheet
- Single-Chip Low Cost Low Power RF Transmitter (Rev. A)
(PDF , 1394 KB) 12 Nov 2009 - CC1150 Errata (Rev. C)
(PDF , 109 KB) 25 Sep 2009 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CC1150EMK Evaluation Module 433 MHz | CC1150EMK-433 | Daughter Cards |
| CC1150EMK Evaluation Module 868 MHz | CC1150EMK-868 | Daughter Cards |
Software (1)
|
CC1100 CC1101 CC1100E CC2500 Examples Libraries (Rev. F) (ZIP 841 KB ) 3,021 views, 01 Apr 2009 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| SmartRF Studio | SMARTRFTM-STUDIO | Calculation Tools |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact TI Distributor or Sales Office | | CC1150-RTR1 | ACTIVE | -40 to 85 | 1.10 | 1ku | VQFN (RST) | 16 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | CC1150-RTY1 | ACTIVE | -40 to 85 | 1.35 | 1ku | VQFN (RST) | 16 | View | 490 | JEDEC TRAY (10+1) | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC1150RST | ACTIVE | -40 to 85 | 1.35 | 1ku | VQFN (RST) | 16 | View | 490 | JEDEC TRAY (10+1) | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | CC1150RSTG3 | ACTIVE | -40 to 85 | 1.35 | 1ku | VQFN (RST) | 16 | View | 490 | JEDEC TRAY (10+1) | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | CC1150RSTR | ACTIVE | -40 to 85 | 1.10 | 1ku | VQFN (RST) | 16 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | Contact Distributor | CC1150RSTRG3 | ACTIVE | -40 to 85 | 1.10 | 1ku | VQFN (RST) | 16 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS62730 | Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER |
The TPS62730, step down converter with bypass mode, is optimized for low power wireless systems and saves 20-30% power drawn from the supply without compromising RF performance. See Literature swra365b Current Savings in CC254x Using the TPS62730 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1394 | 12 Nov 2009 |
Application Notes (35)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 138 | 12 Feb 2013 | 7,158 | |||
| 456 | 02 Aug 2012 | 2,973 | |||
| 609 | 13 Oct 2011 | 1,786 | |||
| 126 | 12 Oct 2011 | 2,467 | |||
| 369 | 30 Aug 2011 | 2,259 | |||
| 381 | 18 Jul 2011 | 1,281 | |||
| 1836 | 06 Oct 2010 | 9,047 | |||
| 685 | 14 Sep 2010 | 1,547 | |||
| 2252 | 26 Aug 2010 | 7,392 | |||
| 112 | 25 Aug 2010 | 1,364 | |||
| 105 | 17 Aug 2010 | 1,227 | |||
| 264 | 28 Jan 2010 | 1,444 | |||
| 55 | 27 Oct 2009 | 1,636 | |||
| 832 | 20 Aug 2009 | 1,709 | |||
| 359 | 19 Aug 2009 | 1,185 | |||
| 174 | 06 Apr 2009 | 1,184 | |||
| Multiple Files | 24 Mar 2009 | 805 | |||
| 66 | 24 Mar 2009 | 1,061 | |||
| 292 | 24 Mar 2009 | 1,453 | |||
| 490 | 24 Mar 2009 | 1,862 | |||
| 325 | 23 Mar 2009 | 910 | |||
| 607 | 15 Apr 2008 | 2,203 | |||
| Multiple Files | 31 Mar 2008 | 1,751 | |||
| 511 | 02 Jan 2008 | 337 | |||
| 219 | 22 Oct 2007 | 793 | |||
| 110 | 22 Oct 2007 | 1,132 | |||
| 94 | 22 Oct 2007 | 1,157 | |||
| Multiple Files | 31 May 2007 | 2,481 | |||
| 545 | 20 Dec 2006 | 1,180 | |||
| 364 | 20 Dec 2006 | 1,574 | |||
| 260 | 01 Feb 2006 | 2,754 | |||
| 358 | 01 Feb 2006 | 1,359 | |||
| 210 | 01 Feb 2006 | 3,451 | |||
| 212 | 01 Feb 2006 | 1,176 | |||
| 254 | 01 Feb 2006 | 746 |
More Literature (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 138 | 09 Sep 2009 | 856 | ||
| 50 | 16 Jul 2007 | 61 | ||
| 130 | 16 Jul 2007 | 77 | ||
| 58 | 31 Jan 2006 | 58 |
Reference Designs (2)
| Description | Part # | Company |
|---|---|---|
| CC1150EM 315-433MHz Reference Design | CC1150EM433_REFDES | Texas Instruments |
| CC1150EM 868-915Mhz Reference Design | CC1150EM868_REFDES | Texas Instruments |
Related End Equipment
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 