Datasheet
- 850 – 950-MHz RF Front End (Rev. A)
(PDF , 722 KB) 05 Feb 2010 - CC1190 Q & A Sheet
(PDF , 57 KB) 15 Feb 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | CC1190RGVR | ACTIVE | -40 to 85 | 1.50 | 1ku | VQFN (RGV) | 16 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Alternate Sample: CC1190RGVR | | CC1190RGVT | ACTIVE | -40 to 85 | 1.75 | 1ku | VQFN (RGV) | 16 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 722 | 05 Feb 2010 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 445 | 29 Nov 2011 | ||||
| 139 | 07 Nov 2011 | ||||
| 126 | 12 Oct 2011 | ||||
| 563 | 02 May 2011 | ||||
| 371 | 11 Jan 2011 | ||||
| 1836 | 06 Oct 2010 | ||||
| 100 | 05 Oct 2010 | ||||
| 685 | 14 Sep 2010 | ||||
| 2252 | 26 Aug 2010 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3830 | 13 Mar 2012 | |||
| 1131 | 11 Nov 2011 | |||
| 1646 | 22 Oct 2009 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CC1101-CC1190 869 MHz Evaluation Module Kit | CC1101CC1190EMK868 | Development Boards/EVMs |
| CC1101-CC1190 915 MHz Evaluation Module Kit | CC1101CC1190EMK915 | Development Boards/EVMs |
Reference Designs (2)
| Description | Part# | Company |
|---|---|---|
| CC1101-CC1190EM 869 MHz Reference Design | CC1101-CC1190EM869RD | Texas Instruments |
| CC1101-CC1190EM 915 MHz Reference Design | CC1101-CC1190EM915RD | Texas Instruments |



