Datasheet
- 850 – 950-MHz RF Front End (Rev. A)
(PDF , 910 KB) 05 Feb 2010 - CC1190 Q & A Sheet
(PDF , 57 KB) 15 Feb 2010 - View All Technical Documents
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CC1101-CC1190 869 MHz Evaluation Module Kit | CC1101CC1190EMK868 | Daughter Cards |
| CC1101-CC1190 915 MHz Evaluation Module Kit | CC1101CC1190EMK915 | Daughter Cards |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | CC1190RGVR | ACTIVE | -40 to 85 | 1.50 | 1ku | VQFN (RGV) | 16 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Alternate Sample: CC1190RGVR | | CC1190RGVT | ACTIVE | -40 to 85 | 1.75 | 1ku | VQFN (RGV) | 16 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 910 | 05 Feb 2010 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 606 | 21 Jun 2013 | 1,835 | |||
| 555 | 13 Jun 2013 | 1,442 | |||
| 138 | 12 Feb 2013 | 7,133 | |||
| 139 | 07 Nov 2011 | 1,431 | |||
| 126 | 12 Oct 2011 | 2,462 | |||
| 563 | 02 May 2011 | 1,538 | |||
| 371 | 11 Jan 2011 | 2,054 | |||
| 1836 | 06 Oct 2010 | 9,002 | |||
| 685 | 14 Sep 2010 | 1,540 | |||
| 2252 | 26 Aug 2010 | 7,378 |
Selection & Solution Guides (2)
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| CC1100E-CC1190EM 480MHz Reference Design | CC1100E-CC1190EM-RD | Texas Instruments |
| CC1101-CC1190EM 869 MHz Reference Design | CC1101-CC1190EM869RD | Texas Instruments |
| CC1101-CC1190EM 915 MHz Reference Design | CC1101-CC1190EM915RD | Texas Instruments |
Related End Equipment
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 