Datasheet
- SimpleLink Sub-1 GHz CC1200 Low Power, High Performance RF Transceiver (Rev. B)
(PDF , 1291 KB) 27 Jul 2013 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| CC1200 Evaluation Module Kit 420-470 MHz | CC1200EMK-420-470 | Daughter Cards |
| CC1200 Evaluation Module Kit 868-930 MHz | CC1200EMK-868-930 | Daughter Cards |
| CC1201 Evaluation Module Kit 868-930 MHz | CC1201EMK-868-930 | Daughter Cards |
| CC1200 Development Kit | CC1200DK | Development Kits |
Software (3)
| Name | Part# | Type |
|---|---|---|
| Wireless M-Bus protocol software | WMBUS | Software Libraries |
|
CC120X Software Examples (ZIP 376 KB ) 813 views, 27 Jun 2013 |
||
|
TrxEB RF PER Test Software (Rev. B) (ZIP 414 KB ) 1,859 views, 06 May 2013 |
||
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| SmartRF Studio | SMARTRFTM-STUDIO | Calculation Tools |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | CC1200RHBR | ACTIVE | -40 to 85 | 2.20 | 1ku | VQFN (RHB) | 32 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC1200RHBT | ACTIVE | -40 to 85 | 2.53 | 1ku | VQFN (RHB) | 32 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC1120 | High Performance RF Transceiver for Narrowband Systems | Wireless Connectivity - SUB-1 GHZ | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| CC1125 | Ultra-High Performance RF Narrowband Transceiver | Wireless Connectivity - SUB-1 GHZ | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| CC1100 | Highly Integrated MultiCh RF Transceiver Designed for Low-Power Wireless Apps | Wireless Connectivity - SUB-1 GHZ | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| CC1201 | Low Power, High Performance RF Transceiver | Wireless Connectivity - SUB-1 GHZ | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| CC1190 | 850 - 950MHz RF Front End | Wireless Connectivity - SUB-1 GHZ |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1291 | 27 Jul 2013 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 142 | 27 Sep 2013 | 989 | |||
| 1259 | 05 Sep 2013 | 529 | |||
| Multiple Files | 22 Jul 2013 | 1,448 | |||
| 606 | 21 Jun 2013 | 1,835 | |||
| 555 | 13 Jun 2013 | 1,442 | |||
| 2798 | 20 Feb 2013 | 2,029 | |||
| 138 | 12 Feb 2013 | 7,133 | |||
| 905 | 27 Nov 2012 | 2,589 | |||
| 454 | 02 Oct 2012 | 1,636 | |||
| 406 | 20 Aug 2012 | 1,428 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1540 | 09 Sep 2013 | 6,683 | ||
| 142 | 08 Jul 2013 | 936 | ||
| 1564 | 06 Dec 2012 | 1,162 |
Reference Designs (4)
| Description | Part # | Company |
|---|---|---|
| CC112x IPC 868/915MHz 2 layer Reference Design | CC112X-IPC-2L-868RD | Texas Instruments |
| CC112x IPC 868/915MHz 4 layer Reference Design | CC112X-IPC-4L-868RD | Texas Instruments |
| CC1200EM 420-470 MHz Reference Design | CC1200EM-420-470-RD | Texas Instruments |
| CC1200EM 868-930 MHz Reference Design | CC1200EM-868-930-RD | Texas Instruments |
Related End Equipment
- Low power, high performance, wireless systems with
up to 1250 kbit/s data rate - 169 / 433 / 868 / 915 / 920 MHz ISM/SRD bands
- Possible support for additional frequency bands:
137 \x96 158.3, 205 \x96 237.5, and 274 \x96 316.6 MHz - Smart Metering (AMR/AMI)
- Home and building automation
- Wireless alarm and security systems
- Industrial monitoring and control
- Wireless healthcare applications
- Wireless sensor networks and Active RFID
- IEEE 802.15.4g applications
- Wireless M-Bus, all modes
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 