Datasheet
- A True System-on-Chip solution for 2.4 GHz IEEE 802.15.4 / ZigBee(TM) (Rev. F)
(PDF , 2319 KB) 06 Jun 2007 - CC2430, CC2431 Errata Note
(PDF , 61 KB) 26 Jul 2007 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CC2520 Evaluation Module Kit | CC2520EMK | Daughter Cards |
| Battery Board for System-on-Chips | SOC-BB | Development Kits |
Software (4)
| Name | Part# | Type |
|---|---|---|
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Software Libraries |
|
CC2430 Software Examples (Rev. F) (ZIP 743 KB ) 431 views, 31 Aug 2009 |
||
|
CC2430 half wave REF DESIGN (ZIP 175 KB ) 155 views, 13 Jan 2009 |
||
|
IEEE Address Program Software 1.0.0 (ZIP 1431 KB ) 138 views, 23 Oct 2006 |
||
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Calculation Tools |
| SmartRF Studio | SMARTRFTM-STUDIO | Calculation Tools |
| SmartRF Flash Programmer | FLASH-PROGRAMMER | Flash Programming Tools |
| Debugger and Programmer for RF System-on-Chips | CC-DEBUGGER | JTAG Emulators/ Analyzers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | CC2430F128RTC | NRND | -40 to 85 | 6.83 | 1ku | VQFN (RTC) | 48 | View | 260 | TUBE | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC2430F128RTCR | NRND | -40 to 85 | 6.03 | 1ku | VQFN (RTC) | 48 | View | 2500 | LARGE T&R | 177 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC2430F32RTC | NRND | -40 to 85 | 4.79 | 1ku | VQFN (RTC) | 48 | View | 260 | JEDEC TRAY (5+1) | 370 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | CC2430F32RTCG3 | NRND | -40 to 85 | 4.79 | 1ku | VQFN (RTC) | 48 | View | 260 | JEDEC TRAY (5+1) | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC2430F32RTCR | NRND | -40 to 85 | 3.99 | 1ku | VQFN (RTC) | 48 | View | 2500 | LARGE T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | CC2430F32RTCRG3 | NRND | -40 to 85 | 3.99 | 1ku | VQFN (RTC) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC2430F64RTC | NRND | -40 to 85 | 5.99 | 1ku | VQFN (RTC) | 48 | View | 260 | JEDEC TRAY (5+1) | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | CC2430F64RTCG3 | NRND | -40 to 85 | 5.99 | 1ku | VQFN (RTC) | 48 | View | 260 | JEDEC TRAY (5+1) | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | CC2430F64RTCR | NRND | -40 to 85 | 5.19 | 1ku | VQFN (RTC) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | CC2430F64RTCRG3 | NRND | -40 to 85 | 5.19 | 1ku | VQFN (RTC) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC2430ZF128RTC | NRND | -40 to 85 | 6.83 | 1ku | VQFN (RTC) | 48 | View | 260 | JEDEC TRAY (5+1) | 738 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | CC2430ZF128RTCG3 | NRND | -40 to 85 | 6.83 | 1ku | VQFN (RTC) | 48 | View | 260 | JEDEC TRAY (5+1) | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC2430ZF128RTCR | NRND | -40 to 85 | 6.03 | 1ku | VQFN (RTC) | 48 | View | 2500 | LARGE T&R | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | CC2430ZF128RTCRG3 | NRND | -40 to 85 | 6.03 | 1ku | VQFN (RTC) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Personal Area Networks - ZigBee RF4CE | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2nd Generation IEEE 802.15.4 System-on-Chip |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2319 | 06 Jun 2007 |
Application Notes (44)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 138 | 12 Feb 2013 | 9,289 | |||
| 265 | 31 Jan 2013 | 1,242 | |||
| 456 | 02 Aug 2012 | 3,500 | |||
| 126 | 12 Oct 2011 | 2,893 | |||
| 1883 | 14 Oct 2010 | 5,437 | |||
| 1836 | 06 Oct 2010 | 11,715 | |||
| 2252 | 26 Aug 2010 | 9,145 | |||
| Multiple Files | 13 Oct 2009 | 484 | |||
| 792 | 08 Oct 2009 | 1,419 | |||
| Multiple Files | 22 Sep 2009 | 1,284 | |||
| Multiple Files | 18 Sep 2009 | 2,070 | |||
| Multiple Files | 18 Aug 2009 | 166 | |||
| 133 | 11 Aug 2009 | 1,173 | |||
| 210 | 11 Aug 2009 | 1,791 | |||
| 211 | 03 Aug 2009 | 661 | |||
| 89 | 16 Jun 2009 | 956 | |||
| 490 | 24 Mar 2009 | 2,024 | |||
| 325 | 23 Mar 2009 | 1,038 | |||
| 177 | 23 Feb 2009 | 929 | |||
| 55 | 11 Dec 2008 | 557 | |||
| 69 | 30 Sep 2008 | 634 | |||
| 209 | 15 Jul 2008 | 845 | |||
| 210 | 16 May 2008 | 478 | |||
| 1329 | 16 May 2008 | 164 | |||
| 607 | 15 Apr 2008 | 2,382 | |||
| 398 | 04 Apr 2008 | 3,951 | |||
| 2266 | 04 Apr 2008 | 4,052 | |||
| 712 | 04 Apr 2008 | 1,678 | |||
| 1892 | 04 Mar 2008 | 3,746 | |||
| 52 | 11 Jan 2008 | 285 | |||
| 201 | 21 Dec 2007 | 258 | |||
| 91 | 22 Oct 2007 | 618 | |||
| 74 | 22 Oct 2007 | 809 | |||
| 2057 | 25 Sep 2007 | 206 | |||
| 601 | 07 Aug 2007 | 344 | |||
| 545 | 20 Dec 2006 | 1,025 | |||
| 54 | 20 Dec 2006 | 231 | |||
| 364 | 20 Dec 2006 | 1,686 | |||
| 692 | 12 Dec 2006 | 846 | |||
| 358 | 01 Feb 2006 | 1,337 | |||
| 210 | 01 Feb 2006 | 1,273 | |||
| 212 | 01 Feb 2006 | 3,537 | |||
| 254 | 01 Feb 2006 | 3,002 | |||
| 332 | 31 Jan 2006 | 1,664 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 706 | 31 Aug 2009 | 663 | |||
| ZIP | 272 | 26 Oct 2007 | 1,068 | ||
| 114 | 03 May 2007 | 758 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 499 | 16 May 2013 | 2,997 | ||
| 175 | 11 Jun 2010 | 2,140 |
More Literature (10)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 478 | 28 Aug 2009 | 141 | ||
| WMV | 18790 | 09 Apr 2009 | 140 | |
| WMV | 24928 | 16 Feb 2009 | 98 | |
| WMV | 7796 | 16 Feb 2009 | 96 | |
| 50 | 04 Dec 2007 | 135 | ||
| WMV | 15994 | 01 Aug 2007 | 57 | |
| 121 | 16 Jul 2007 | 86 | ||
| 1096 | 12 Jul 2006 | 1,227 | ||
| 237 | 01 Feb 2006 | 100 | ||
| 60 | 31 Jan 2006 | 129 |
Reference Designs (6)
| Description | Part # | Company |
|---|---|---|
| CC2430 Anaren Balun Reference Design | CC2430BALUN_REFDES | Texas Instruments |
| CC2430-CC2591EM Reference Design | CC2430-CC2591EM_RD | Texas Instruments |
| CC2430DB Reference Design | CC2430DB_REFDES | Texas Instruments |
| CC2430EM Discrete Reference Design | CC2430EM_DISCRETE_REFDES | Texas Instruments |
| CC2430EM Reference Design | CC2430EM_REFDES | Texas Instruments |
| OAD Flash Board Reference Design | OAD_FB_REFDES | Texas Instruments |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 