Datasheet
- Low-Power SoC (System-on-Chip) with MCU, memory, 2.4 GHz RF Transceiver, and USB (Rev. G)
(PDF , 3876 KB) 07 Mar 2013 - Errata Notes CC2510Fx/CC2511Fx (Rev. C)
(PDF , 100 KB) 20 Dec 2007 - CC2510 RoHS Confirmation
(PDF , 25 KB) 31 Jan 2006 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (6)
| Name | Part# | Type |
|---|---|---|
| CC2510 Evaluation Module Kit | CC2510EMK | Daughter Cards |
| CC2511 USB Evaluation Module Kit | CC2511EMK | Daughter Cards |
| Battery Board for System-on-Chips | SOC-BB | Development Kits |
| CC Antenna Development Kit | CC-ANTENNA-DK | Development Kits |
| CC2510 Mini Development Kit | CC2510DK-MINI | Development Kits |
| CC2510/CC2511 Development Kit | CC2510-CC2511DK | Development Kits |
Software (3)
| Name | Part# | Type |
|---|---|---|
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Software Libraries |
|
CC1110/CC2510 Example Software Supported on IAR Embedded Workbench (Rev. B) (ZIP 285 KB ) 1,118 views, 29 May 2009 |
||
|
CC1110, CC2510 Basic Software Examples (ZIP 546 KB ) 1,339 views, 09 Feb 2009 |
||
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| SmartRF Studio | SMARTRFTM-STUDIO | Calculation Tools |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | CC2510F16RHH | ACTIVE | -40 to 85 | Contact Distributor | VQFN (RHH) | 36 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | CC2510F16RHHR | ACTIVE | -40 to 85 | 2.05 | 1ku | VQFN (RHH) | 36 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | CC2510F16RHHT | ACTIVE | -40 to 85 | 2.34 | 1ku | VQFN (RHH) | 36 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3876 | 07 Mar 2013 |
Application Notes (46)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 138 | 12 Feb 2013 | 7,133 | |||
| 152 | 21 Mar 2012 | 1,020 | |||
| 126 | 12 Oct 2011 | 2,462 | |||
| Multiple Files | 08 Sep 2011 | 987 | |||
| Multiple Files | 01 Jun 2011 | 740 | |||
| 1883 | 14 Oct 2010 | 3,670 | |||
| 1836 | 06 Oct 2010 | 9,002 | |||
| Multiple Files | 30 Sep 2010 | 1,187 | |||
| 2252 | 26 Aug 2010 | 7,378 | |||
| Multiple Files | 30 Jun 2010 | 892 | |||
| 129 | 16 Jun 2010 | 2,451 | |||
| 264 | 28 Jan 2010 | 1,443 | |||
| 859 | 17 Dec 2009 | 1,144 | |||
| 308 | 01 Dec 2009 | 1,717 | |||
| 55 | 27 Oct 2009 | 1,635 | |||
| 792 | 08 Oct 2009 | 1,293 | |||
| Multiple Files | 22 Sep 2009 | 1,466 | |||
| Multiple Files | 18 Sep 2009 | 2,097 | |||
| Multiple Files | 16 Sep 2009 | 472 | |||
| 133 | 11 Aug 2009 | 1,185 | |||
| 210 | 11 Aug 2009 | 1,920 | |||
| 211 | 03 Aug 2009 | 765 | |||
| 89 | 16 Jun 2009 | 867 | |||
| Multiple Files | 24 Mar 2009 | 826 | |||
| 325 | 23 Mar 2009 | 911 | |||
| 177 | 23 Feb 2009 | 1,002 | |||
| 55 | 11 Dec 2008 | 526 | |||
| 136 | 10 Jul 2008 | 593 | |||
| 202 | 09 Jun 2008 | 639 | |||
| 607 | 15 Apr 2008 | 2,209 | |||
| 398 | 04 Apr 2008 | 3,282 | |||
| 2266 | 04 Apr 2008 | 4,039 | |||
| 110 | 10 Mar 2008 | 673 | |||
| 1892 | 04 Mar 2008 | 2,672 | |||
| 91 | 22 Oct 2007 | 655 | |||
| 74 | 22 Oct 2007 | 787 | |||
| 110 | 22 Oct 2007 | 1,128 | |||
| 54 | 04 Sep 2007 | 477 | |||
| 60 | 25 Mar 2007 | 522 | |||
| 364 | 20 Dec 2006 | 1,576 | |||
| 383 | 05 Dec 2006 | 1,613 | |||
| 358 | 01 Feb 2006 | 1,364 | |||
| 210 | 01 Feb 2006 | 3,571 | |||
| 212 | 01 Feb 2006 | 1,131 | |||
| 254 | 01 Feb 2006 | 742 | |||
| 332 | 31 Jan 2006 | 1,330 |
Reference Designs (2)
| Description | Part # | Company |
|---|---|---|
| CC2510EM Reference Design | CC2510EM_REFDES | Texas Instruments |
| CC25XXEM Reference Design | CC25XXEM_REF_DES | Texas Instruments |
Related End Equipment
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 