CC2511F32
(ACTIVE) 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Price | QTY Package|Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
CC2511F32RSP ACTIVE 2.80 | 1ku VQFN (RSP) | 36 490 | JEDEC TRAY (5+1) 1K - 5K 1k quantity lead time: In stock
Not Available
CC2511F32RSPG3 ACTIVE 2.80 | 1ku VQFN (RSP) | 36 490 | JEDEC TRAY (5+1) No Stock Typical lead time for 1k quantity: 4 to 8 weeks
CC2511F32RSPR ACTIVE 2.35 | 1ku VQFN (RSP) | 36 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Application Notes (45)

Title Abstract Type Size (KB) Date Views
PDF 152 21 Mar 2012 926
PDF 126 12 Oct 2011 4,972
Multiple Files   08 Sep 2011 1,573
Multiple Files   01 Jun 2011 1,078
PDF 1883 14 Oct 2010 5,505
PDF 1836 06 Oct 2010 9,322
PDF 2252 26 Aug 2010 8,895
PDF 129 16 Jun 2010 3,316
PDF 264 28 Jan 2010 1,495
PDF 859 17 Dec 2009 1,178
PDF 55 27 Oct 2009 1,517
PDF 792 08 Oct 2009 1,404
Multiple Files   22 Sep 2009 1,890
Multiple Files   18 Sep 2009 2,798
PDF 201 16 Sep 2009 1,820
Multiple Files   16 Sep 2009 1,142
PDF 133 11 Aug 2009 1,287
PDF 210 11 Aug 2009 1,624
PDF 211 03 Aug 2009 847
PDF 89 16 Jun 2009 1,034
PDF 490 24 Mar 2009 2,468
Multiple Files   24 Mar 2009 1,250
PDF 325 23 Mar 2009 1,524
PDF 177 23 Feb 2009 1,031
PDF 55 11 Dec 2008 792
PDF 136 10 Jul 2008 702
PDF 202 09 Jun 2008 778
PDF 607 15 Apr 2008 2,797
PDF 2266 04 Apr 2008 3,278
PDF 110 10 Mar 2008 876
PDF 1892 04 Mar 2008 3,270
PDF 91 22 Oct 2007 929
PDF 74 22 Oct 2007 1,158
PDF 110 22 Oct 2007 1,245
PDF 54 04 Sep 2007 405
PDF 60 25 Mar 2007 529
PDF 545 20 Dec 2006 1,148
PDF 96 20 Dec 2006 1,725
PDF 364 20 Dec 2006 2,334
PDF 383 05 Dec 2006 2,062
PDF 358 01 Feb 2006 2,616
PDF 210 01 Feb 2006 2,377
PDF 212 01 Feb 2006 849
PDF 254 01 Feb 2006 4,141
PDF 332 31 Jan 2006 1,813

User Guides (1)

Title Type Size (KB) Date Views
PDF 2239 31 Jul 2009 2,327

Errata (1)

Title Type Size (KB) Date Views
PDF 100 20 Dec 2007 613

More Literature (1)

Title Type Size (KB) Date Views
PDF 25 27 Oct 2006 259

Tools & Software

Design Kits & Evaluation Modules (5)

Name Part# Type
CC2510 Evaluation Module Kit CC2510EMK Development Boards/EVMs
CC2510/CC2511 Development Kit CC2510-CC2511DK Development Boards/EVMs
CC2511 USB Evaluation Module Kit CC2511EMK Development Boards/EVMs
CC2531 USB Evaluation Module Kit CC2531EMK Development Boards/EVMs
Debugger and Programmer for RF System-on-Chips CC-DEBUGGER Development Boards/EVMs

Software & Development Tools (8)

Name Part# Type
SimpliciTI Compliant Protocol Stack SIMPLICITI Application Software
SmartRF Flash Programmer FLASH-PROGRAMMER Software Tools
SmartRF Protocol Packet Sniffer PACKET-SNIFFER Software Tools
SmartRF Studio SMARTRFTM-STUDIO Software Tools
AN099_CAD_Files  
(ZIP 1714 KB )    401 views, 01 Jun 2011   
CC1110_AIC3104_16kHz16bits_96 IAR workspaces  
(ZIP 197 KB )    317 views, 01 Jun 2011   
CCUSB2 IAR workspace  
(ZIP 1294 KB )    409 views, 01 Jun 2011   
CC USB Firmware Library and Examples (Rev. C)  
(ZIP 1316 KB )    2,289 views, 01 Dec 2009   

Reference Designs (3)

Description Part# Company
CC2511 USB Nano Dongle Reference Design CC2511NANO_REFDES Texas Instruments
CC2511 USB-Dongle Reference Design CC2511USB_REFDES Texas Instruments
CC25XXEM Reference Design CC25XXEM_REF_DES Texas Instruments

Click Here