CC2530 Status: ACTIVE
Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee
Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Featured Applications with CC2530
| Single Board Computer for HMI and POS |
STB/DVR/Streaming Media |
Smart E-Meter: AMR/AMI |
||
|
|
|
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| CC2530F128RHAR | ACTIVE | -40 to 125 | 3.05 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| CC2530F128RHAT | ACTIVE | -40 to 125 | 3.50 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|
| CC2530F256RHAR | ACTIVE | -40 to 125 | 3.20 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| CC2530F256RHAT | ACTIVE | -40 to 125 | 3.65 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | >5k | 1k quantity lead time: In stock |
|
| CC2530F32RHAR | ACTIVE | -40 to 125 | 2.75 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|
| CC2530F32RHAT | ACTIVE | -40 to 125 | 3.20 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| CC2530F64RHAR | ACTIVE | -40 to 125 | 2.90 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| CC2530F64RHAT | ACTIVE | -40 to 125 | 3.35 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 929 | Typical lead time for 1k quantity: 4 to 8 weeks |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 645 | 05 Oct 2010 |
Application Notes (24)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 305 | 06 Feb 2012 | 1,975 | |||
| 227 | 12 Dec 2011 | 256 | |||
| 836 | 18 Nov 2011 | 1,194 | |||
| 805 | 26 Oct 2011 | 2,776 | |||
| 126 | 12 Oct 2011 | 6,656 | |||
| 596 | 08 Aug 2011 | 3,472 | |||
| Multiple Files | 12 Jun 2011 | 1,548 | |||
| 351 | 09 May 2011 | 3,164 | |||
| 1883 | 14 Oct 2010 | 5,543 | |||
| 1836 | 06 Oct 2010 | 11,589 | |||
| 100 | 05 Oct 2010 | 5,115 | |||
| 2252 | 26 Aug 2010 | 11,219 | |||
| Multiple Files | 02 Jul 2010 | 2,671 | |||
| 327 | 16 Dec 2009 | 4,647 | |||
| 216 | 09 Nov 2009 | 2,713 | |||
| Multiple Files | 22 Sep 2009 | 2,234 | |||
| Multiple Files | 09 Sep 2009 | 1,904 | |||
| Multiple Files | 18 Aug 2009 | 260 | |||
| 133 | 11 Aug 2009 | 1,592 | |||
| 210 | 11 Aug 2009 | 1,912 | |||
| 211 | 03 Aug 2009 | 997 | |||
| 58 | 12 Jul 2009 | 1,602 | |||
| 217 | 20 May 2009 | 1,127 | |||
| 117 | 29 Apr 2009 | 1,642 |
User Guides (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2095 | 06 Jan 2012 | 9,308 | |||
| 4703 | 08 Apr 2011 | 6,646 | |||
| 472 | 05 Nov 2009 | 3,492 | |||
| 777 | 24 Sep 2009 | 1,479 | |||
| 673 | 24 Sep 2009 | 1,439 |
Selection Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 11246 | 11 Oct 2011 | 9,258 | |||
| 11245 | 05 Oct 2011 | 10,433 |
Errata (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 78 | 29 Apr 2009 | 1,400 |
More Literature (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1390 | 19 Jan 2012 | 6,612 | |||
| 446 | 28 Jul 2011 | 1,020 | |||
| ZIP | 603 | 26 May 2011 | 849 | ||
| WMV | 25905 | 01 Sep 2010 | 367 | ||
| ZIP | 408 | 15 Feb 2010 | 1,300 | ||
| 640 | 05 Nov 2009 | 1,471 | |||
| 555 | 24 Sep 2009 | 644 | |||
| WMV | 18498 | 14 Aug 2009 | 501 | ||
| WMV | 15385 | 06 May 2009 | 566 | ||
| WMV | 18790 | 09 Apr 2009 | 454 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type | |
| IEEE802.15.4 Medium Access control (MAC) software stack | TIMAC | Application Software | |
| RF4CE Compliant Protocol Stack | REMOTI | Application Software | |
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Application Software | |
| Z-Stack - ZigBee Protocol Stack | Z-STACK | Application Software | |
| CC Antenna Development Kit | CC-ANTENNA-DK | Development Boards/EVMs | |
| CC2530 Development Kit | CC2530DK | Development Boards/EVMs | |
| CC2530 Evaluation Module Kit | CC2530EMK | Development Boards/EVMs | |
| CC2530 Mini ZNP Kit | CC2530ZDK-ZNP-MINI | Development Boards/EVMs | |
| CC2530 ZigBee Development Kit | CC2530ZDK | Development Boards/EVMs | |
| CC2530-CC2591 Evaluation Module Kit | CC2530-CC2591EMK | Development Boards/EVMs | |
| CC2531 USB Evaluation Module Kit | CC2531EMK | Development Boards/EVMs | |
| CC2533 Development Kit | CC2533DK | Development Boards/EVMs | |
| CC2533 Evaluation Module Kit | CC2533EMK | Development Boards/EVMs | |
| CC2533 RF4CE Development Kit | CC2533DK-RF4CE-BA | Development Boards/EVMs | |
| CC2590 Evaluation Module Kit | CC2590EMK | Development Boards/EVMs | |
| CC2591 Evaluation Module Kit | CC2591EMK | Development Boards/EVMs | |
| Debugger and Programmer for RF System-on-Chips | CC-DEBUGGER | Development Boards/EVMs | |
| SmartRF Flash Programmer | FLASH-PROGRAMMER | Software Tools | |
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Software Tools | |
| SmartRF Studio | SMARTRFTM-STUDIO | Software Tools | |
|
|||
|
|||
|
|||
|
|||
|
|||
Reference Designs
| Description | Part# | Company |
| CC2530-CC2591EM Reference Design | CC2530-CC2591EM-RD | Texas Instruments |
| CC2530EM Ref Des with optimized JT chip balun | CC2530BALUN-REFDES | Texas Instruments |
| CC2530EM Reference Design | CC2530EM | Texas Instruments |
| RF6505-CC2530 Reference Design | RF6505-CC2530RD | Texas Instruments |
| RemoTI Target Module and Remote Reference Design | REMOTI-REFDES | Texas Instruments |
| TDK Corporation balun optimized for CC253x | CC2530TDKBALUN-RD | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Customer Tags 
Most Popular Tags for CC2530:



