Datasheet
- CC2531 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications (Rev. A)
(PDF , 942 KB) 28 Jun 2010 - CC2531 Errata Note
(PDF , 67 KB) 30 Sep 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | CC2531F128RHAR | ACTIVE | -40 to 125 | 3.20 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | CC2531F128RHAT | ACTIVE | -40 to 125 | 3.70 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 250 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC2531F256RHAR | ACTIVE | -40 to 125 | 3.35 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | CC2531F256RHAT | ACTIVE | -40 to 125 | 3.85 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 942 | 28 Jun 2010 |
Application Notes (22)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 821 | 24 Apr 2013 | 747 | |||
| Multiple Files | 12 Mar 2013 | 916 | |||
| 138 | 12 Feb 2013 | 8,349 | |||
| 733 | 24 Jan 2013 | 3,898 | |||
| 456 | 06 Nov 2012 | 3,148 | |||
| Multiple Files | 05 Sep 2012 | 2,255 | |||
| 836 | 18 Nov 2011 | 1,519 | |||
| Multiple Files | 26 Oct 2011 | 1,745 | |||
| 126 | 12 Oct 2011 | 2,838 | |||
| 451 | 28 Jul 2011 | 1,123 | |||
| 1883 | 14 Oct 2010 | 5,311 | |||
| 1836 | 06 Oct 2010 | 10,985 | |||
| 2252 | 26 Aug 2010 | 8,910 | |||
| 327 | 16 Dec 2009 | 3,880 | |||
| 216 | 09 Nov 2009 | 2,196 | |||
| Multiple Files | 22 Sep 2009 | 1,267 | |||
| Multiple Files | 18 Aug 2009 | 167 | |||
| 133 | 11 Aug 2009 | 1,063 | |||
| 210 | 11 Aug 2009 | 1,619 | |||
| 211 | 03 Aug 2009 | 599 | |||
| 58 | 12 Jul 2009 | 1,419 | |||
| 117 | 29 Apr 2009 | 739 |
User Guides (7)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1639 | 12 Mar 2013 | 1,516 | ||
| 2063 | 12 Feb 2013 | 13,804 | ||
| ZIP | 1136 | 18 Nov 2009 | 2,545 | |
| 777 | 24 Sep 2009 | 699 | ||
| 673 | 24 Sep 2009 | 1,516 | ||
| 1239 | 31 Jul 2009 | 3,192 | ||
| 552 | 11 May 2009 | 2,674 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| ZIP | 603 | 26 May 2011 | 556 | |
| WMV | 25905 | 01 Sep 2010 | 222 | |
| 555 | 24 Sep 2009 | 358 | ||
| WMV | 18498 | 14 Aug 2009 | 302 | |
| WMV | 15385 | 06 May 2009 | 191 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| CC2531NANO Reference Design | TINA-TI Reference Design | ZIP | 576 KB | 02 Apr 2013 | 209 views |
Design Kits & Evaluation Modules (6)
| Name | Part# | Type |
|---|---|---|
| CC2531 USB Evaluation Module Kit | CC2531EMK | Daughter Cards |
| CC2533 Evaluation Module Kit | CC2533EMK | Daughter Cards |
| CC Antenna Development Kit | CC-ANTENNA-DK | Development Kits |
| CC2530 ZigBee Light Link Development Kit | CC2530ZDK-ZLL | Development Kits |
| CC2533 Development Kit | CC2533DK | Development Kits |
| CC2533 RF4CE Development Kit | CC2533DK-RF4CE-BA | Development Kits |
Software (4)
| Name | Part# | Type |
|---|---|---|
| A fully compliant ZigBee 2012 protocol stack: Z-Stack | Z-STACK | Software Libraries |
| IEEE802.15.4 Medium Access control (MAC) software stack | TIMAC | Software Libraries |
| RF4CE Compliant Protocol Stack | REMOTI | Software Libraries |
|
CC USB Firmware Library and Examples (Rev. C) (ZIP 1316 KB ) 2,537 views, 01 Dec 2009 |
||
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Calculation Tools |
| SmartRF Studio | SMARTRFTM-STUDIO | Calculation Tools |
| SmartRF Flash Programmer | FLASH-PROGRAMMER | Flash Programming Tools |
| Debugger and Programmer for RF System-on-Chips | CC-DEBUGGER | JTAG Emulators/ Analyzers |
Reference Designs (4)
| Description | Part # | Company |
|---|---|---|
| CC2531 USB Dongle Reference Design | CC2531USB-RD | Texas Instruments |
| CC2531 Zlight2 Reference Design | CC2531ZLIGHT2-RD | Texas Instruments |
| RF6505-CC2530 Reference Design | RF6505-CC2530RD | Texas Instruments |
| TDK Corporation balun optimized for CC253x | CC2530TDKBALUN-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
See More Training & Events

Cart 