Datasheet
- An Optimized System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 Remote Control Ap
(PDF , 1084 KB) 25 Jun 2010 - Errata note for CC2533
(PDF , 41 KB) 22 Jun 2010 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| CC2533 Evaluation Module Kit | CC2533EMK | Daughter Cards |
| CC Antenna Development Kit | CC-ANTENNA-DK | Development Kits |
| CC2533 Development Kit | CC2533DK | Development Kits |
| CC2533 RF4CE Development Kit | CC2533DK-RF4CE-BA | Development Kits |
Software (2)
| Name | Part# | Type |
|---|---|---|
| RF4CE Compliant Protocol Stack | REMOTI | Software Libraries |
|
CC2533 Software Examples (ZIP 460 KB ) 388 views, 09 Sep 2010 |
||
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Calculation Tools |
| SmartRF Studio | SMARTRFTM-STUDIO | Calculation Tools |
| SmartRF Flash Programmer | FLASH-PROGRAMMER | Flash Programming Tools |
| Debugger and Programmer for RF System-on-Chips | CC-DEBUGGER | JTAG Emulators/ Analyzers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | CC2533F32RHAR | ACTIVE | -40 to 125 | 2.55 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | CC2533F32RHAT | ACTIVE | -40 to 125 | 2.95 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 843 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC2533F64RHAR | ACTIVE | -40 to 125 | 2.70 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | CC2533F64RHAT | ACTIVE | -40 to 125 | 3.10 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 106 | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | CC2533F96RHAR | ACTIVE | -40 to 125 | 2.80 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC2533F96RHAT | ACTIVE | -40 to 125 | 3.20 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Personal Area Networks - ZigBee RF4CE | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| CC2531 | System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications | Personal Area Networks - ZigBee RF4CE | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| CC2520 | Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver | Mesh and IP Networks - ZigBee / IEEE 802.15.4 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| CC2590 | 2.4-GHZ RF Front End | Proprietary RF - 2.4 GHZ | RF Front End |
| CC2591 | 2.4 GHz RF Front End | Proprietary RF - 2.4 GHZ | RF Front End |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1084 | 25 Jun 2010 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 821 | 24 Apr 2013 | 769 | |||
| 138 | 12 Feb 2013 | 8,542 | |||
| 733 | 24 Jan 2013 | 4,090 | |||
| 456 | 06 Nov 2012 | 3,151 | |||
| Multiple Files | 05 Sep 2012 | 2,212 | |||
| 456 | 02 Aug 2012 | 3,582 | |||
| Multiple Files | 06 Feb 2012 | 1,229 | |||
| Multiple Files | 26 Oct 2011 | 1,786 | |||
| 126 | 12 Oct 2011 | 2,827 | |||
| 1883 | 14 Oct 2010 | 5,390 | |||
| 1836 | 06 Oct 2010 | 11,102 | |||
| 2252 | 26 Aug 2010 | 8,949 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| ZIP | 4554 | 11 Jan 2012 | 543 | |
| ZIP | 603 | 26 May 2011 | 567 |
Reference Designs (4)
| Description | Part # | Company |
|---|---|---|
| CC2533 RF4CE Advanced Remote Reference Design | CC2533RCPT-RD | Texas Instruments |
| CC2533EM Reference Design | CC2533EM-REFDES | Texas Instruments |
| RemoTI Target Module and Remote Reference Design | REMOTI-REFDES | Texas Instruments |
| TDK Corporation balun optimized for CC253x | CC2530TDKBALUN-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
| Getting started with Bluetooth Low Energy - Part III | Recorded Content | On Demand |
See More Training & Events

Cart 