Datasheet
- 2.4GHz Bluetooth® low energy System-on-Chip (Rev. C)
(PDF , 922 KB) 27 Oct 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | CC2540F128RHAR | ACTIVE | 1.95 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | CC2540F128RHAT | ACTIVE | 2.25 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 627 | For lead times contact TI Authorized Distributor or local TI sales office | | CC2540F256RHAR | ACTIVE | 2.05 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | 1 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CC2540F256RHAT | ACTIVE | 2.35 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 250 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TPS62730 | Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | The TPS62730, step down converter with bypass mode, is optimized for low power wireless systems and saves 20-30% power drawn from the supply without compromising RF performance. See Literature swra365b Current Savings in CC254x Using the TPS62730 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 922 | 27 Oct 2011 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 19 Apr 2012 | ||||
| 855 | 08 Feb 2012 | ||||
| 305 | 06 Feb 2012 | ||||
| 805 | 26 Oct 2011 | ||||
| 596 | 08 Aug 2011 | ||||
| 1883 | 14 Oct 2010 | ||||
| 1836 | 06 Oct 2010 | ||||
| 100 | 05 Oct 2010 | ||||
| 2252 | 26 Aug 2010 |
User Guides (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 196 | 17 Feb 2012 | |||
| 629 | 17 Feb 2012 | |||
| 2799 | 10 Jan 2012 | |||
| 2095 | 06 Jan 2012 | |||
| 7447 | 14 Jul 2011 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3046 | 09 Jan 2012 | |||
| 815 | 05 Oct 2011 | |||
| WMV | 5743 | 12 Oct 2010 | ||
| WMV | 10337 | 06 Nov 2009 | ||
| WMV | 7155 | 13 May 2009 |
Tools & Software
Design Kits & Evaluation Modules (6)
| Name | Part# | Type |
|---|---|---|
| CC Antenna Development Kit | CC-ANTENNA-DK | Development Boards/EVMs |
| CC2540 Development Kit | CC2540DK | Development Boards/EVMs |
| CC2540 Evaluation Module Kit | CC2540EMK | Development Boards/EVMs |
| CC2540 Mini Development Kit | CC2540DK-MINI | Development Boards/EVMs |
| CC2540 USB Evaluation Module Kit | CC2540EMK-USB | Development Boards/EVMs |
| Debugger and Programmer for RF System-on-Chips | CC-DEBUGGER | Development Boards/EVMs |
Software & Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Bluetooth low energy software stack and tools | BLE-STACK | Application Software |
| SmartRF Flash Programmer | FLASH-PROGRAMMER | Software Tools |
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Software Tools |
| SmartRF Studio | SMARTRFTM-STUDIO | Software Tools |
Reference Designs (5)
| Description | Part# | Company |
|---|---|---|
| CC2540 Keyfob Reference Design | CC2540KEYFOB-RD | Texas Instruments |
| CC2540 USB Dongle Reference Design | CC2540USB-RD | Texas Instruments |
| CC2540 and TPS62730 Evaluation Module Reference Design | CC2540TPS62730EM-RD | Texas Instruments |
| CC2540EM Reference Design | CC2540EM-RD | Texas Instruments |
| TDK Corporation balun optimized for CC253x | CC2530TDKBALUN-RD | Texas Instruments |



