CC2560
(ACTIVE) Bluetooth Controller

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support & Community

For more information and techinical documentation, visit our Wireless Connectivity Wiki.


Software & Tools

Design Kits & Evaluation Modules (1)

Name Part# Type
CC256x Bluetooth® / Dual-Mode Evaluation Module CC256XQFNEM Evaluation Modules & Boards

Software (1)

Name Part# Type
Stonestreet One Bluetooth and Dual mode stacks STONESTREETONE-BT-SDK Software Development Kits (SDK)

Development Tools (1)

Name Part# Type
CC256x Bluetooth Hardware Evaluation Tool SWRC256 Calculation Tools

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
CC2560ARVMR ACTIVE -40 to 85 1.86 | 1ku VQFN (RVM) | 76 View 2500 1K - 5K 1k quantity lead time: In stock
Not Available
CC2560ARVMT ACTIVE -40 to 85 1.86 | 1ku VQFN (RVM) | 76 View 250 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
CC2564   Bluetooth Controller   Wireless Connectivity - Bluetooth / Bluetooth Low Energy   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  
CC2560-PAN1315   Bluetooth v2.1 + EDR (Enhanced Data Rate) Transceiver   Wireless Connectivity - Bluetooth / Bluetooth Low Energy   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  
CC2564-PAN1326   Dual Mode Bluetooth® Module   Wireless Connectivity - Bluetooth / Bluetooth Low Energy   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
CC2560-PAN1325   Bluetooth v2.1 + EDR Transceiver with Integrated Antenna   Wireless Connectivity - Bluetooth / Bluetooth Low Energy   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  
LP2985-18   Single Output LDO, 150mA, Fixed(1.8V), 1.5% Tolerance, Low Quiescent Current, Low Noise   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    
TPS71718   Single Output LDO, 150mA, Fixed(1.8V), High PSRR, Low Quiescent Current, Low Noise   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    
SN74AVC4T774   4-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and 3-State Outputs   VOLTAGE LEVEL TRANSLATION - DUAL SUPPLY TRANSLATOR    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 488 14 May 2013

User Guides (1)

Title Type Size (KB) Date Views
ZIP 18 03 Jun 2013 1,077

Selection & Solution Guides (5)

Title Type Size (KB) Date Views
PDF 3424 02 May 2013 6,318
PDF 4838 02 May 2013 5,683
PDF 4801 10 Apr 2013 5,683
PDF 3594 10 Apr 2013 5,023
PDF 234 16 Jan 2013 4,088

More Literature (1)

Title Type Size (KB) Date Views
PDF 1540 09 Sep 2013 6,683

Reference Designs (1)

Description Part # Company
CC256x Bluetooth® Reference Design CC256XEM-RD Texas Instruments



Wikis

Visit the TI Wiki


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here