CC2560-PAN1315
(ACTIVE) Bluetooth v2.1 + EDR (Enhanced Data Rate) Transceiver

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support & Community

Order Online
Distributor TI Part # 3rd Party Part # Status Order
Arrow CC2560-PAN1315 ENW-89818C2JF ACTIVE Order Online
Avnet CC2560-PAN1315 ENW-89818C2JF ACTIVE Order Online
Digikey CC2560-PAN1315 ENW-89818C2JF ACTIVE Order Online
Mouser CC2560-PAN1315 ENW-89818C2JF ACTIVE Order Online


Disclaimer

All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TI’s Terms of Use.

The full specification and purchasing of the CC2560-PAN1325/15 can be found on Panasonic’s website (www.panasonic.com/ti).

More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).


Software & Tools

Design Kits & Evaluation Modules (6)

Name Part# Type
CC256x Bluetooth® / Dual-Mode Evaluation Module CC256XQFNEM Evaluation Modules & Boards
EZ430-RF256x Bluetooth Evaluation Tool EZ430-RF256X Evaluation Modules & Boards
LM3S9B96 Development Kit DK-LM3S9B96 Evaluation Modules & Boards
MSP430F5438 Experimenter Board MSP-EXP430F5438 Evaluation Modules & Boards
PAN1323 Bluetooth Evaluation Module Kit PAN1323EMK Evaluation Modules & Boards
Stellaris LM3S9B96 EM2 Expansion Board DK-LM3S9B96-EM2 Evaluation Modules & Boards

Software (2)

Name Part# Type
Stonestreet One Bluetooth and Dual mode stacks STONESTREETONE-BT-SDK Software Development Kits (SDK)
TPS40K Designer Software Installation file (Ver. 3.2, Build 104) (Rev. N) 
(ZIP 14689 KB )    80 views, 01 Feb 2006  

Development Tools (2)

Name Part# Type
CC256x Bluetooth Hardware Evaluation Tool SWRC256 Calculation Tools
MSP430 USB Debugging Interface MSP-FET430UIF JTAG Emulators/ Analyzers

Related Products

Part # Name Product Family Comments
CC2560-PAN1325   Bluetooth v2.1 + EDR Transceiver with Integrated Antenna   Wireless Connectivity - Bluetooth / Bluetooth Low Energy    Pin compatible to CC2560-PAN1315 with integrated antenna
See Literature swrs101a  
CC2567-PAN1317   ANT plus Bluetooth dual-mode, single-chip module   SimpleLink Solutions - Smart RF Transceivers    Pin compatible to CC2560-PAN1315, adding ANT technology
See Literature swrs099b  
CC2567-PAN1327   ANT plus Bluetooth dual-mode, single-chip module with integrated antenna   SimpleLink Solutions - Smart RF Transceivers    Pin compatible to CC2560-PAN1315, adding ANT technology and integrated antenna
See Literature swrs099b  
MSP430BT5190   16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions   MSP430 Ultra-Low Power 16-bit MCUs - 5 Series    Designed for Use With CC256x TI Bluetooth® Based Solutions
See Literature slas703a  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 37 07 Mar 2011

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 234 16 Jan 2013 4,088

More Literature (2)

Title Type Size (KB) Date Views
PDF 812 08 Dec 2010 276
PDF 824 08 Dec 2010 704

Reference Designs (1)

Description Part # Company
CC256x Bluetooth® Reference Design CC256XEM-RD Texas Instruments



Wikis

Visit the TI Wiki


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here