Datasheet
- Bluetooth® v2.1 + Enhanced Data Rate (EDR) Module (Rev. A)
(PDF , 37 KB) 07 Mar 2011 - View All Technical Documents
-
Panasonic PAN1325 Transciever Module Datasheet
(PDF 868 KB)
07 Feb 2011
Order Online
| Distributor | TI Part # | 3rd Party Part # | Status | Order |
| Arrow | CC2560-PAN1325 | ENW-89818A2JF | ACTIVE | Order Online |
| Avnet | CC2560-PAN1325 | ENW-89818A2JF | ACTIVE | Order Online |
| Digikey | CC2560-PAN1325 | ENW-89818A2JF | ACTIVE | Order Online |
| Mouser | CC2560-PAN1325 | ENW-89818A2JF | ACTIVE | Order Online |
Disclaimer
All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TIs Terms of Use.
The full specification and purchasing of the CC2560-PAN1325 can be found on Panasonics website (www.panasonic.com/ti).
More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| CC2560-PAN1315 | Bluetooth v2.1 + EDR (Enhanced Data Rate) Transceiver | Personal Area Networks - Bluetooth Technology | Pin compatible to CC2560-PAN1325 (no antenna) See Literature swrs101a |
| CC2567-PAN1317 | ANT plus Bluetooth dual-mode, single-chip module | Personal Area Networks - ANT | Pin compatible to CC2560-PAN1325, adding ANT technology (no antenna) See Literature swrs099b |
| CC2567-PAN1327 | ANT plus Bluetooth dual-mode, single-chip module with integrated antenna | Personal Area Networks - ANT | Pin compatible to CC2560-PAN1325, adding ANT technology See Literature swrs099b |
| MSP430BT5190 | 16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions | MSP43016-BIT ULTRA-LOW POWER MCUS - 5 Series | Designed for Use With CC256x TI Bluetooth® Based Solutions See Literature slas703 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 37 | 07 Mar 2011 |
Tools & Software
Design Kits & Evaluation Modules (7)
| Name | Part# | Type |
|---|---|---|
| EZ430-RF256x Bluetooth Evaluation Tool | EZ430-RF256X | Development Boards/EVMs |
| LM3S9B96 Development Kit | DK-LM3S9B96 | Development Boards/EVMs |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Development Boards/EVMs |
| MSP430F5438 Experimenter Board | MSP-EXP430F5438 | Development Boards/EVMs |
| PAN1323 Bluetooth Evaluation Module Kit | PAN1323EMK | Development Boards/EVMs |
| Stellaris LM3S9B96 EM2 Expansion Board | DK-LM3S9B96-EM2 | Development Boards/EVMs |
| Stellaris® 2.4GHz Bluetooth® Wireless Kit | DK-EM2-2560B | Development Boards/EVMs |
Software & Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Stellaris® SW-DK-EM2-2560B Firmware Development Package | SW-DK-EM2-2560B | Application Software |
| MindTree EtherMind™ Bluetooth® Stack and SDK | MT-BT-SDK | Software Tools |



