Datasheet
- Dual Mode Bluetooth® Smart Ready
(PDF , 21 KB) 26 Jul 2012 - View All Technical Documents
-
Panasonic PAN1326 Module Datasheet
(PDF 1,658 KB)
06 Nov 2012
Order Online
| Distributor | TI Part # | 3rd Party Part # | Status | Order |
| Arrow | CC2564-PAN1326 | ENW-89823A2JF | ACTIVE | Order Online |
| Avnet | CC2564-PAN1326 | ENW-89823A2JF | ACTIVE | Order Online |
| Digikey | CC2564-PAN1326 | ENW-89823A2JF | ACTIVE | Order Online |
| Mouser | CC2564-PAN1326 | ENW-89823A2JF | ACTIVE | Order Online |
Disclaimer
All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TI's Terms of Use.
The full specification and purchasing of the CC2564-PAN1326/16 can be found on Panasonic's website (www.panasonic.com/ti).
More information on TI's wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).
Device Uses
- Sport and Fitness
- Watches
- Mobile Accessories
- Entertainment Devices
- Toys
- All Wireless Application
Dual Mode Bluetooth is a trademark of Texas Instruments.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC2560-PAN1315 | Bluetooth v2.1 + EDR (Enhanced Data Rate) Transceiver | Personal Area Networks - Bluetooth Technology |
Pin compatible to CC2565-PAN1326 (no antenna) See Literature swrs101a |
| CC2560-PAN1325 | Bluetooth v2.1 + EDR Transceiver with Integrated Antenna | Personal Area Networks - Bluetooth Technology |
Pin compatible to CC2565-PAN1326 with integrated antenna See Literature swrs101a |
| CC2567-PAN1317 | ANT plus Bluetooth dual-mode, single-chip module | Personal Area Networks - ANT |
Pin compatible to CC2565-PAN1326, adding ANT technology and integrated antenna See Literature swrs099b |
| CC2567-PAN1327 | ANT plus Bluetooth dual-mode, single-chip module with integrated antenna | Personal Area Networks - ANT |
Pin compatible to CC2565-PAN1326, adding ANT technology and integrated antenna See Literature swrs099b |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 21 | 26 Jul 2012 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| Stonestreet One Bluetooth and Dual mode stacks | STONESTREETONE-BT-SDK | Software Development Kits (SDK) |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| CC256x Bluetooth Hardware Evaluation Tool | SWRC256 | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Adding Bluetooth to MCU-Based Systems | Recorded Content | On Demand |
| Technology Day Cleveland | In-Person | 16 May 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 