Datasheet
- ANT + Bluetooth® Single-Chip, Dual-Mode Module (Rev. B)
(PDF , 28 KB) 05 Jan 2011 - View All Technical Documents
-
Panasonic PAN1317 ANT plus Bluetooth Dual-Mode Module Datasheet
(PDF 868 KB)
07 Feb 2011
Order Online
| Distributor | TI Part # | 3rd Party Part # | Status | Order |
| Digikey | CC2567-PAN1317 | ENW-89827C2JF | ACTIVE | Order Online |
| Mouser | CC2567-PAN1317 | ENW-89827C2JF | ACTIVE | Order Online |
Disclaimer
All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TIs Terms of Use.
The full specification and purchasing of the CC2567-PAN1327/17 can be found on Panasonics website (www.panasonic.com/ti).
More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).
Software & Tools
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| ANT + Bluetooth Health and Fitness Aggregator Kit | CC2567PAN1327ANTBT | Evaluation Modules & Boards |
| MSP430F5438 Experimenter Board | MSP-EXP430F5438 | Evaluation Modules & Boards |
| PAN1323 Bluetooth Evaluation Module Kit | PAN1323EMK | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| MSP430 USB Debugging Interface | MSP-FET430UIF | JTAG Emulators/ Analyzers |
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC2567-PAN1327 | ANT plus Bluetooth dual-mode, single-chip module with integrated antenna | SimpleLink Solutions - Smart RF Transceivers |
Pin compatible to CC2567-PAN1317 with integrated antenna See Literature swrs099b |
| CC2560-PAN1315 | Bluetooth v2.1 + EDR (Enhanced Data Rate) Transceiver | Wireless Connectivity - Bluetooth / Bluetooth Low Energy |
Pin compatible to CC2567-PAN1317, with Bluetooth only See Literature swrs101a |
| CC2560-PAN1325 | Bluetooth v2.1 + EDR Transceiver with Integrated Antenna | Wireless Connectivity - Bluetooth / Bluetooth Low Energy |
Pin compatible to CC2567-PAN1317, with Bluetooth only (integrated antenna) See Literature swrs101a |
| MSP430BT5190 | 16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions | MSP430 Ultra-Low Power 16-bit MCUs - 5 Series |
Designed for Use With CC256x TI Bluetooth® Based Solutions See Literature slas703a |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 28 | 05 Jan 2011 |
Related End Equipment
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 