CC2567-PAN1317
(ACTIVE) ANT plus Bluetooth dual-mode, single-chip module

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support & Community

Order Online
Distributor TI Part # 3rd Party Part # Status Order
Digikey CC2567-PAN1317 ENW-89827C2JF ACTIVE Order Online
Mouser CC2567-PAN1317 ENW-89827C2JF ACTIVE Order Online


Disclaimer

All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TI’s Terms of Use.

The full specification and purchasing of the CC2567-PAN1327/17 can be found on Panasonic’s website (www.panasonic.com/ti).

More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).


Software & Tools

Design Kits & Evaluation Modules (3)

Name Part# Type
ANT + Bluetooth Health and Fitness Aggregator Kit CC2567PAN1327ANTBT Evaluation Modules & Boards
MSP430F5438 Experimenter Board MSP-EXP430F5438 Evaluation Modules & Boards
PAN1323 Bluetooth Evaluation Module Kit PAN1323EMK Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
MSP430 USB Debugging Interface MSP-FET430UIF JTAG Emulators/ Analyzers

Related Products

Part # Name Product Family Comments
CC2567-PAN1327   ANT plus Bluetooth dual-mode, single-chip module with integrated antenna   SimpleLink Solutions - Smart RF Transceivers    Pin compatible to CC2567-PAN1317 with integrated antenna
See Literature swrs099b  
CC2560-PAN1315   Bluetooth v2.1 + EDR (Enhanced Data Rate) Transceiver   Wireless Connectivity - Bluetooth / Bluetooth Low Energy    Pin compatible to CC2567-PAN1317, with Bluetooth only
See Literature swrs101a  
CC2560-PAN1325   Bluetooth v2.1 + EDR Transceiver with Integrated Antenna   Wireless Connectivity - Bluetooth / Bluetooth Low Energy    Pin compatible to CC2567-PAN1317, with Bluetooth only (integrated antenna)
See Literature swrs101a  
MSP430BT5190   16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions   MSP430 Ultra-Low Power 16-bit MCUs - 5 Series    Designed for Use With CC256x TI Bluetooth® Based Solutions
See Literature slas703a  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 28 05 Jan 2011

Application Notes (1)

Title Type Size (KB) Date Views
PDF 905 25 Jan 2011 1,772

White Papers (1)

Title Type Size (KB) Date Views
PDF 879 16 Jul 2010 1,037



Wikis

Visit the TI Wiki


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here