CC2567-PAN1327
(ACTIVE) ANT plus Bluetooth dual-mode, single-chip module with integrated antenna

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support & Community

Order Online
Distributor TI Part # 3rd Party Part # Status Order
Arrow CC2567-PAN1327 ENW-89827A2JF ACTIVE Order Online
Avnet CC2567-PAN1327 ENW-89827A2JF ACTIVE Order Online
Digikey CC2567-PAN1327 ENW-89827A2JF ACTIVE Order Online
Mouser CC2567-PAN1327 ENW-89827A2JF ACTIVE Order Online


Disclaimer

All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TI’s Terms of Use.

The full specification and purchasing of the CC2567-PAN1327/17 can be found on Panasonic’s website (www.panasonic.com/ti).

More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).


Software & Tools

Design Kits & Evaluation Modules (4)

Name Part# Type
ANT + Bluetooth Health and Fitness Aggregator Kit CC2567PAN1327ANTBT Evaluation Modules & Boards
CC256x Bluetooth® / Dual-Mode Evaluation Module CC256XQFNEM Evaluation Modules & Boards
MSP430F5438 Experimenter Board MSP-EXP430F5438 Evaluation Modules & Boards
PAN1323 Bluetooth Evaluation Module Kit PAN1323EMK Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
MSP430 USB Debugging Interface MSP-FET430UIF JTAG Emulators/ Analyzers

Related Products

Part # Name Product Family Comments
MSP430BT5190   16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions   MSP430 Ultra-Low Power 16-bit MCUs - 5 Series    Designed for Use With CC256x TI Bluetooth® Based Solutions
See Literature slas703  
CC2567-PAN1317   ANT plus Bluetooth dual-mode, single-chip module   Personal Area Networks - ANT    Pin compatible to CC2567-PAN1327 (no antenna)
See Literature swrs099b  
CC2560-PAN1315   Bluetooth v2.1 + EDR (Enhanced Data Rate) Transceiver   Personal Area Networks - Bluetooth Technology    Pin compatible to CC2567-PAN1327, with Bluetooth only (no antenna)
See Literature swrs101a  
CC2560-PAN1325   Bluetooth v2.1 + EDR Transceiver with Integrated Antenna   Personal Area Networks - Bluetooth Technology    Pin compatible to CC2567-PAN1327, with Bluetooth only
See Literature swrs101a  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 28 05 Jan 2011

Application Notes (1)

Title Type Size (KB) Date Views
PDF 905 25 Jan 2011 1,559

White Papers (1)

Title Type Size (KB) Date Views
PDF 879 16 Jul 2010 856

Reference Designs (1)

Description Part # Company
CC256x Bluetooth® Reference Design CC256XEM-RD Texas Instruments

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Adding Bluetooth to MCU-Based Systems Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Introduction to TI Bluetooth Low Energy Recorded Content   On Demand  


See More Training & Events
Click Here