Datasheet
- ANT + Bluetooth® Single-Chip, Dual-Mode Module (Rev. B)
(PDF , 28 KB) 05 Jan 2011 - View All Technical Documents
-
Panasonic PAN1327 ANT plus Bluetooth Dual-Mode Module Datasheet
(PDF 868 KB)
07 Feb 2011
Order Online
| Distributor | TI Part # | 3rd Party Part # | Status | Order |
| Arrow | CC2567-PAN1327 | ENW-89827A2JF | ACTIVE | Order Online |
| Avnet | CC2567-PAN1327 | ENW-89827A2JF | ACTIVE | Order Online |
| Digikey | CC2567-PAN1327 | ENW-89827A2JF | ACTIVE | Order Online |
| Mouser | CC2567-PAN1327 | ENW-89827A2JF | ACTIVE | Order Online |
Disclaimer
All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TIs Terms of Use.
The full specification and purchasing of the CC2567-PAN1327/17 can be found on Panasonics website (www.panasonic.com/ti).
More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).
Software & Tools
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| ANT + Bluetooth Health and Fitness Aggregator Kit | CC2567PAN1327ANTBT | Evaluation Modules & Boards |
| CC256x Bluetooth® / Dual-Mode Evaluation Module | CC256XQFNEM | Evaluation Modules & Boards |
| MSP430F5438 Experimenter Board | MSP-EXP430F5438 | Evaluation Modules & Boards |
| PAN1323 Bluetooth Evaluation Module Kit | PAN1323EMK | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| MSP430 USB Debugging Interface | MSP-FET430UIF | JTAG Emulators/ Analyzers |
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| MSP430BT5190 | 16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions | MSP430 Ultra-Low Power 16-bit MCUs - 5 Series |
Designed for Use With CC256x TI Bluetooth® Based Solutions See Literature slas703 |
| CC2567-PAN1317 | ANT plus Bluetooth dual-mode, single-chip module | Personal Area Networks - ANT |
Pin compatible to CC2567-PAN1327 (no antenna) See Literature swrs099b |
| CC2560-PAN1315 | Bluetooth v2.1 + EDR (Enhanced Data Rate) Transceiver | Personal Area Networks - Bluetooth Technology |
Pin compatible to CC2567-PAN1327, with Bluetooth only (no antenna) See Literature swrs101a |
| CC2560-PAN1325 | Bluetooth v2.1 + EDR Transceiver with Integrated Antenna | Personal Area Networks - Bluetooth Technology |
Pin compatible to CC2567-PAN1327, with Bluetooth only See Literature swrs101a |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 28 | 05 Jan 2011 |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| CC256x Bluetooth® Reference Design | CC256XEM-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Adding Bluetooth to MCU-Based Systems | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
See More Training & Events

Cart 